Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KETTEN-KPL - Chain Couplings, Steel, with double-strand chain DIN ISO 606
MÄDLER
Drive Element
Couplings
Chain Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/kettenkupplungen/k_kk.prj},{NB=14030400},{ARTNR=14030400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl, mit Duplex-Kette DIN ISO 606 (ex DIN 8187)},{HW=* Die Auswahl erfolgt nach dem Verhältnis Antriebsleistung zu Drehzahl (P/n), wobei das Nennmoment nicht überschritten werden darf (inkl. Betriebsfaktor).},{DINISONR=08 B-2},{ND=240},{SM=0.00474},{PN=0.0246},{N=5500},{D=15},{D1=60},{L=32},{B=20.7},{G=86.0},{GL=71.0},{GEW=1.83},{Z=18},{DA=77.8},{WD=73.14},{RD=8.51},{B1=7.2},{C=1.3},{R3=13},{PT=13.92},{B2=11.30},{TN=kh1_kk_08b2},{PPATH=kk_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
ND
Nominal torque *
[Nm]
SM
Moment of Inertia GD²
[kgm²]
PN
P/n * max.
[kW/min-1]
N
max. n
[min-1]
D
d min.
[mm]
D1
[mm]
L
l
[mm]
B
[mm]
G
G - max. Space required
[mm]
GL
L - max. Space required
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14030100
14030100
Steel
Steel, with double-strand...
* Selection according to ...
06 B-2
95
0.00117
0.0097
6000
12
45
25
15.2
63.9
55.0
0.78
84836080
14030400
14030400
Steel
Steel, with double-strand...
* Selection according to ...
08 B-2
240
0.00474
0.0246
5500
15
60
32
20.7
86.0
71.0
1.83
84836080
14030800
14030800
Steel
Steel, with double-strand...
* Selection according to ...
10 B-2
380
0.01300
0.0390
4500
15
75
35
25.0
107.0
78.0
3.21
84836080
14031200
14031200
Steel
Steel, with double-strand...
* Selection according to ...
12 B-2
600
0.03010
0.0616
3000
25
90
40
29.5
126.5
89.5
4.97
84836080
14031600
14031600
Steel
Steel, with double-strand...
* Selection according to ...
16 B-2
1480
0.15800
0.1519
2500
30
120
60
46.7
170.0
137.0
12.30
84836080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D