Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KBT-ST-VL - Tandem Linear Bearings KBT-ST-VL with Square flange, Long Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kbt-st-vl.prj},{NB=64602006VL},{ARTNR=64602006VL},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Mantel aus Stahl, Kugelkäfig aus Kunststoff},{AUSF=mit Vierkant-Flansch, lange Ausführung, geschlossen und beidseitig abgedichtet},{FW=20},{D=32},{D1=54},{D3=43},{C=80},{H=8},{BEFD=5,5 x 9 x 5,1},{K=42},{TZD=1370},{TZS=2740},{GEW=260},{BEFD1=5.5},{BEFD2=9.0},{BEFH=5.1},{CTN=84829900},{DD1=30.3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
D1
[mm]
D3
[mm]
C
C ±0.3
[mm]
H
[mm]
BEFD
d1xd2xh
[mm]
K
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64600606VL
64600606VL
Steel
With steel jacket, Linear...
with square flange, long ...
6
12
28
20
35
5
3,5 x 6 x 3,1
22
323
530
30
84829900
64600806VL
64600806VL
Steel
With steel jacket, Linear...
with square flange, long ...
8
16
32
24
46
5
3,5 x 6 x 3,1
25
421
804
60
84829900
64601206VL
64601206VL
Steel
With steel jacket, Linear...
with square flange, long ...
12
22
42
32
61
6
4,5 x 7,5 x 4,1
32
813
1570
110
84829900
64601606VL
64601606VL
Steel
With steel jacket, Linear...
with square flange, long ...
16
26
46
36
68
6
4,5 x 7,5 x 4,1
35
921
1780
160
84829900
64602006VL
64602006VL
Steel
With steel jacket, Linear...
with square flange, long ...
20
32
54
43
80
8
5,5 x 9 x 5,1
42
1370
2740
260
84829900
64602506VL
64602506VL
Steel
With steel jacket, Linear...
with square flange, long ...
25
40
62
51
112
8
5,5 x 9 x 5,1
50
1570
3140
540
84829900
64603006VL
64603006VL
Steel
With steel jacket, Linear...
with square flange, long ...
30
47
76
62
123
10
6,6 x 11 x 6,1
60
2500
5490
820
84829900
64604006VL
64604006VL
Steel
With steel jacket, Linear...
with square flange, long ...
40
62
98
80
151
13
9 x 14 8,1
75
3430
8040
1810
84829900
64605006VL
64605006VL
Steel
With steel jacket, Linear...
with square flange, long ...
50
75
112
94
192
13
9 x 14 x 8,1
88
6080
15900
2820
84829900
64606006VL
64606006VL
Steel
With steel jacket, Linear...
with square flange, long ...
60
90
134
112
209
18
11 x 17 x 11.1
106
7550
20000
4920
84829900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D