Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-IZK-M1-MS58 - Straight-Toothed Internal Gears Made from Brass MS58, Module 1
MÄDLER
Drive Element
Spur Gears
Straight-Toothed Internal Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/innenzahnkraenze/innenzahnkr_m1_ms58.prj},{NB=26345500},{ARTNR=26345500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Messing},{MAT=Messing MS58 (2.0401)},{M=1},{Z=55},{B=8},{D=55.0},{DI=53.0},{DA=80},{GEW=174},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
D
d
[mm]
DI
di
[mm]
DA
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
26343000
26343000
Brass
Brass Ms58 (2.0401)
1
30
8
30.0
28.0
55
108
84839089
26343600
26343600
Brass
Brass Ms58 (2.0401)
1
36
8
36.0
34.0
60
116
84839089
26344000
26344000
Brass
Brass Ms58 (2.0401)
1
40
8
40.0
38.0
65
137
84839089
26344500
26344500
Brass
Brass Ms58 (2.0401)
1
45
8
45.0
43.0
70
151
84839089
26344800
26344800
Brass
Brass Ms58 (2.0401)
1
48
8
48.0
46.0
75
172
84839089
26345000
26345000
Brass
Brass Ms58 (2.0401)
1
50
8
50.0
48.0
75
159
84839089
26345500
26345500
Brass
Brass Ms58 (2.0401)
1
55
8
55.0
53.0
80
174
84839089
26346000
26346000
Brass
Brass Ms58 (2.0401)
1
60
8
60.0
58.0
85
182
84839089
26346500
26346500
Brass
Brass Ms58 (2.0401)
1
65
8
65.0
63.0
90
204
84839089
26347000
26347000
Brass
Brass Ms58 (2.0401)
1
70
8
70.0
68.0
95
218
84839089
26348000
26348000
Brass
Brass Ms58 (2.0401)
1
80
8
80.0
78.0
105
246
84839089
26349000
26349000
Brass
Brass Ms58 (2.0401)
1
90
8
90.0
88.0
115
265
84839089
26341000
26341000
Bronze
Bronze 2.1076
1
100
8
100.0
98.0
125
293
84839089
26341200
26341200
Bronze
Bronze 2.1076
1
120
8
120.0
118.0
145
332
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D