Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-IZK-M1-C45 - Straight-Toothed Internal Gears Made from Steel C45, Module 1
MÄDLER
Drive Element
Spur Gears
Straight-Toothed Internal Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/innenzahnkraenze/innenzahnkr_m1_c45.prj},{NB=22445000},{ARTNR=22445000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=1},{Z=50},{B=10},{D=50.0},{DI=48.0},{DA=75},{GEW=185},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
D
d
[mm]
DI
di
[mm]
DA
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
22442500
22442500
Steel
Steel C45
1
25
10
25.0
23.0
50
113
84839089
22443000
22443000
Steel
Steel C45
1
30
10
30.0
28.0
55
128
84839089
22443600
22443600
Steel
Steel C45
1
36
10
36.0
34.0
60
141
84839089
22444000
22444000
Steel
Steel C45
1
40
10
40.0
38.0
65
156
84839089
22444500
22444500
Steel
Steel C45
1
45
10
45.0
43.0
70
180
84839089
22444800
22444800
Steel
Steel C45
1
48
10
48.0
46.0
75
198
84839089
22445000
22445000
Steel
Steel C45
1
50
10
50.0
48.0
75
185
84839089
22446000
22446000
Steel
Steel C45
1
60
10
60.0
58.0
85
213
84839089
22447000
22447000
Steel
Steel C45
1
70
10
70.0
68.0
95
249
84839089
22447200
22447200
Steel
Steel C45
1
72
10
72.0
70.0
100
294
84839089
22448000
22448000
Steel
Steel C45
1
80
10
80.0
78.0
105
275
84839089
22449000
22449000
Steel
Steel C45
1
90
10
90.0
88.0
115
306
84839089
22441000
22441000
Steel
Steel C45
1
100
10
100.0
98.0
125
342
84839089
22441200
22441200
Steel
Steel C45
1
120
10
120.0
118.0
150
488
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D