Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-IZK-M0.7-MS58 - Straight-Toothed Internal Gears Made from Brass MS58, Module 0,7
MÄDLER
Drive Element
Spur Gears
Straight-Toothed Internal Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/innenzahnkraenze/innenzahnkr_m0_7_ms58.prj},{NB=26245000},{ARTNR=26245000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Messing},{MAT=Messing MS58 (2.0401)},{M=0.7},{Z=50},{B=6},{D=35.0},{DI=33.6},{DA=55},{GEW=74},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
D
d
[mm]
DI
di
[mm]
DA
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
26244000
26244000
Brass
Brass Ms58 (2.0401)
0.7
40
6
28.0
26.6
48
59
84839089
26244500
26244500
Brass
Brass Ms58 (2.0401)
0.7
45
6
31.5
30.1
50
58
84839089
26244800
26244800
Brass
Brass Ms58 (2.0401)
0.7
48
6
33.6
32.2
55
75
84839089
26245000
26245000
Brass
Brass Ms58 (2.0401)
0.7
50
6
35.0
33.6
55
74
84839089
26246000
26246000
Brass
Brass Ms58 (2.0401)
0.7
60
6
42.0
40.6
65
96
84839089
26247000
26247000
Brass
Brass Ms58 (2.0401)
0.7
70
6
49.0
47.6
70
97
84839089
26248000
26248000
Brass
Brass Ms58 (2.0401)
0.7
80
6
56.0
54.6
80
126
84839089
26249000
26249000
Brass
Brass Ms58 (2.0401)
0.7
90
6
63.0
61.6
85
128
84839089
26241000
26241000
Brass
Brass Ms58 (2.0401)
0.7
100
6
70.0
68.6
95
171
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D