Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FDS-KU-SL - Spring Plungers with Ball and Slot, normal spring force
MÄDLER
Drive Element
Spring-loaded thrust pieces, thrust pieces and threaded fasteners
Spring Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/druckstuecke/federnde_druckstuecke/f_drst_ku_u_sl.prj},{NB=65462400-5.5},{ARTNR=65462400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Hülse: Automatenstahl brüniert, Kugel: Stahl gehärtet, Feder: Edelstahl, normaler Federdruck},{AUSF=brüniert},{D1=M24},{D2=15.0},{L=34},{S=5.5},{SE=5.5},{FKA=81.0},{FKE=151.0},{GEW=70.0},{DD1=24},{CTN=84669360},{AVD=17.75},{AHD=17.75},{D2T=11.5},{SB=3.00},{SBT=4.0},{WS=27},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
l
[mm]
S
s
[mm]
FKA
Spring Tension* - Initial / Statistical average
[N]
FKE
Spring Tension* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65460200
65460200
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M2
1.0
4
0.3
0.8
1.5
0.1
84669360
65460300
65460300
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M3
1.5
7
0.4
3.0
4.5
0.3
84669360
65460400
65460400
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M4
2.5
9
0.8
6.0
14.5
0.6
84669360
65460500
65460500
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M5
3.0
12
0.9
8.0
14.0
0.9
84669360
65460600
65460600
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M6
3.5
14
1.0
11.0
18.0
1.5
84669360
65460800
65460800
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M8
4.5
16
1.5
18.0
31.0
3.5
84669360
65461000
65461000
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M10
6.0
19
2.0
24.0
45.0
7.0
84669360
65461200
65461200
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M12
8.0
22
2.5
26.0
49.0
10.0
84669360
65461600
65461600
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M16
10.0
24
3.5
41.0
86.0
24.0
84669360
65462000
65462000
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M20
12.0
30
4.5
56.0
111.0
43.0
84669360
65462400
65462400
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M24
15.0
34
5.5
81.0
151.0
70.0
84669360
65499602
65499602
Stainless steel
Body: Stainless steel, Ba...
Stainless
M2
1.0
4
0.3
0.8
1.5
0.1
73181900
65499603
65499603
Stainless steel
Body: Stainless steel, Ba...
Stainless
M3
1.5
7
0.4
3.0
4.5
0.3
73181900
65499604
65499604
Stainless steel
Body: Stainless steel, Ba...
Stainless
M4
2.5
9
0.8
6.0
14.5
0.6
73181900
65499605
65499605
Stainless steel
Body: Stainless steel, Ba...
Stainless
M5
3.0
12
0.9
8.0
14.0
0.9
73181900
65499606
65499606
Stainless steel
Body: Stainless steel, Ba...
Stainless
M6
3.5
14
1.0
11.0
18.0
1.5
73181900
65499608
65499608
Stainless steel
Body: Stainless steel, Ba...
Stainless
M8
4.5
16
1.5
18.0
31.0
3.5
73181900
65499610
65499610
Stainless steel
Body: Stainless steel, Ba...
Stainless
M10
6.0
19
2.0
24.0
45.0
7.0
73181900
65499612
65499612
Stainless steel
Body: Stainless steel, Ba...
Stainless
M12
8.0
22
2.5
26.0
49.0
10.0
73181900
65499616
65499616
Stainless steel
Body: Stainless steel, Ba...
Stainless
M16
10.0
24
3.5
41.0
86.0
24.0
73181900
65499620
65499620
Stainless steel
Body: Stainless steel, Ba...
Stainless
M20
12.0
30
4.5
56.0
111.0
43.0
73181900
65499624
65499624
Stainless steel
Body: Stainless steel, Ba...
Stainless
M24
15.0
34
5.5
81.0
151.0
70.0
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D