Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FDS-2214-A-B - Spring-Action Side Thrust Pins 2214, Version A or B
MÄDLER
Drive Element
Spring-loaded thrust pieces, thrust pieces and threaded fasteners
Spring Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/druckstuecke/federnde_druckstuecke/f_seitendrst_2214_a-b.prj},{NB=65493200},{ARTNR=65493200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Automatenstahl brüniert, Kugel: Edelstahl gehärtet, Feder: Edelstahl},{AUSF=Form A},{FK=normaler Federdruck},{D1=12},{D2=5.0},{L1=35},{L2=4.8},{L3=9},{B=5.0},{S=1.5},{AB=12},{FKA=6.5},{FKE=13.0},{GEW=29.0},{CTN=74199990}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FK
Spring Tension
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
B
b
[mm]
S
s
[mm]
AB
Mounting hole H8
ⁿ/ₐ
FKA
Spring Tension* - Initial / Statistical average
[N]
FKE
Spring Tension* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65492800
65492800
Steel, black oxide finish
Steel, black oxide finish...
Type A
Standard spring tension
8
3.0
25
3.6
6
3.2
0.9
8
2.5
6.5
8.7
74199990
65493000
65493000
Steel, black oxide finish
Steel, black oxide finish...
Type A
Standard spring tension
10
4.0
30
4.2
7
4.0
1.0
10
4.5
9.0
17.0
74199990
65493200
65493200
Steel, black oxide finish
Steel, black oxide finish...
Type A
Standard spring tension
12
5.0
35
4.8
9
5.0
1.5
12
6.5
13.0
29.0
74199990
65493400
65493400
Steel, black oxide finish
Steel, black oxide finish...
Type A
Standard spring tension
14
6.5
40
5.8
10
5.4
1.8
14
8.0
18.0
43.0
74199990
65495000
65495000
Steel, black oxide finish
Steel, black oxide finish...
Type B
Strong spring tension
10
5.5
30
7.0
8
4.5
1.0
10
50.0
160.0
8.6
74199990
65495200
65495200
Steel, black oxide finish
Steel, black oxide finish...
Type B
Strong spring tension
12
6.5
35
8.0
9
5.5
1.5
12
60.0
270.0
13.0
74199990
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D