Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-EP43-B-KST - Flanged Plain Bearings, Thermoplastic EP43
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Plain bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/gleitlager/bundbuchse_ep43.prj},{NB=62711217},{ARTNR=62711217},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff braun},{MAT=Kunststoff EP43},{D1=12},{AMD1=+0.016 / 0.086},{D2=14},{D3=20},{B1=17.0},{B2=1.0},{R=0.3},{GEW=1.4},{CTN=84833080},{TEXT=Bundbuchse EP43}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D1
d1
[mm]
AMD1
lower / upper Toleranz d1* - After press-fitting in bore H7
[mm]
D2
d2
[mm]
D3
d3
[mm]
B1
b1 - h13
[mm]
B2
b2 - h13
[mm]
R
r
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62710805
62710805
Brown plastic
Plastic EP43
Flanged bush EP43 - 8 x 1...
8
+0.013 / 0.071
10
15
5.5
1.0
0.3
0.4
84833080
62710807
62710807
Brown plastic
Plastic EP43
Flanged bush EP43 - 8 x 1...
8
+0.013 / 0.071
10
15
7.5
1.0
0.3
0.5
84833080
62710810
62710810
Brown plastic
Plastic EP43
Flanged bush EP43 - 8 x 1...
8
+0.013 / 0.071
10
15
10.0
1.0
0.3
0.5
84833080
62711007
62711007
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
7.0
1.0
0.3
0.6
84833080
62711009
62711009
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
9.0
1.0
0.3
0.7
84833080
62711012
62711012
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
12.0
1.0
0.3
0.8
84833080
62711015
62711015
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
15.0
1.0
0.3
1.0
84833080
62711017
62711017
Brown plastic
Plastic EP43
Flanged bush EP43 - 10 x ...
10
+0.013 / 0.071
12
18
17.0
1.0
0.3
1.1
84833080
62711207
62711207
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
7.0
1.0
0.3
0.6
84833080
62711209
62711209
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
9.0
1.0
0.3
0.8
84833080
62711212
62711212
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
12.0
1.0
0.3
1.2
84833080
62711215
62711215
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
15.0
1.0
0.3
1.3
84833080
62711217
62711217
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
17.0
1.0
0.3
1.4
84833080
62711220
62711220
Brown plastic
Plastic EP43
Flanged bush EP43 - 12 x ...
12
+0.016 / 0.086
14
20
20.0
1.0
0.3
1.5
84833080
62711412
62711412
Brown plastic
Plastic EP43
Flanged bush EP43 - 14 x ...
14
+0.016 / 0.086
16
22
12.0
1.0
0.3
0.9
84833080
62711417
62711417
Brown plastic
Plastic EP43
Flanged bush EP43 - 14 x ...
14
+0.016 / 0.086
16
22
17.0
1.0
0.3
1.5
84833080
62711509
62711509
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
9.0
1.0
0.3
1.0
84833080
62711512
62711512
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
12.0
1.0
0.3
1.2
84833080
62711517
62711517
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
17.0
1.0
0.3
1.5
84833080
62711520
62711520
Brown plastic
Plastic EP43
Flanged bush EP43 - 15 x ...
15
+0.016 / 0.086
17
23
20.0
1.0
0.3
1.8
84833080
62711617
62711617
Brown plastic
Plastic EP43
Flanged bush EP43 - 16 x ...
16
+0.016 / 0.086
18
24
17.0
1.0
0.3
1.7
84833080
62712011
62712011
Brown plastic
Plastic EP43
Flanged bush EP43 - 20 x ...
20
+0.02 / +0.104
23
30
11.5
1.5
0.5
2.4
84833080
62712016
62712016
Brown plastic
Plastic EP43
Flanged bush EP43 - 20 x ...
20
+0.02 / +0.104
23
30
16.5
1.5
0.5
3.2
84833080
62712021
62712021
Brown plastic
Plastic EP43
Flanged bush EP43 - 20 x ...
20
+0.02 / +0.104
23
30
21.5
1.5
0.5
3.9
84833080
62712511
62712511
Brown plastic
Plastic EP43
Flanged bush EP43 - 25 x ...
25
+0.02 / +0.104
28
35
11.5
1.5
0.5
2.9
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D