Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-EP22-B-KST - Flanged Plain Bearings, Thermoplastic EP22
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Plain bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/gleitlager/bundbuchse_ep22.prj},{NB=62731520},{ARTNR=62731520},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Kunststoff EP22},{D1=15},{AMD1=+0.032 / +0.102},{D2=17},{D3=23},{B1=20.0},{B2=1.0},{GEW=1.8},{CTN=84833080},{TEXT=Bundduchse EP22}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D1
d1
[mm]
AMD1
lower / upper Toleranz d1* - After press-fitting in bore H7
[mm]
D2
d2
[mm]
D3
d3
[mm]
B1
b1 - h13
[mm]
B2
b2 - h13
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62730805
62730805
White plastic
Plastic EP22
Flanged bush EP22 - 8 x 1...
8
+0.025 / +0.083
10
15
5.5
1.0
0.4
84833080
62730807
62730807
White plastic
Plastic EP22
Flanged bush EP22 - 8 x 1...
8
+0.025 / +0.083
10
15
7.5
1.0
0.5
84833080
62730810
62730810
White plastic
Plastic EP22
Flanged bush EP22 - 8 x 1...
8
+0.025 / +0.083
10
15
10.0
1.0
0.5
84833080
62731007
62731007
White plastic
Plastic EP22
Flanged bush EP22 - 10 x ...
10
+0.025 / +0.083
12
18
7.0
1.0
0.6
84833080
62731009
62731009
White plastic
Plastic EP22
Flanged bush EP22 - 10 x ...
10
+0.025 / +0.083
12
18
9.0
1.0
0.7
84833080
62731012
62731012
White plastic
Plastic EP22
Flanged bush EP22 - 10 x ...
10
+0.025 / +0.083
12
18
12.0
1.0
0.8
84833080
62731015
62731015
White plastic
Plastic EP22
Flanged bush EP22 - 10 x ...
10
+0.025 / +0.083
12
18
15.0
1.0
1.0
84833080
62731017
62731017
White plastic
Plastic EP22
Flanged bush EP22 - 10 x ...
10
+0.025 / +0.083
12
18
17.0
1.0
1.1
84833080
62731207
62731207
White plastic
Plastic EP22
Flanged bush EP22 - 12 x ...
12
+0.032 / +0.102
14
20
7.0
1.0
0.6
84833080
62731209
62731209
White plastic
Plastic EP22
Flanged bush EP22 - 12 x ...
12
+0.032 / +0.102
14
20
9.0
1.0
0.8
84833080
62731212
62731212
White plastic
Plastic EP22
Flanged bush EP22 - 12 x ...
12
+0.032 / +0.102
14
20
12.0
1.0
1.2
84833080
62731215
62731215
White plastic
Plastic EP22
Flanged bush EP22 - 12 x ...
12
+0.032 / +0.102
14
20
15.0
1.0
1.3
84833080
62731217
62731217
White plastic
Plastic EP22
Flanged bush EP22 - 12 x ...
12
+0.032 / +0.102
14
20
17.0
1.0
1.4
84833080
62731220
62731220
White plastic
Plastic EP22
Flanged bush EP22 - 12 x ...
12
+0.032 / +0.102
14
20
20.0
1.0
1.5
84833080
62731412
62731412
White plastic
Plastic EP22
Flanged bush EP22 - 14 x ...
14
+0.032 / +0.102
16
22
12.0
1.0
0.9
84833080
62731417
62731417
White plastic
Plastic EP22
Flanged bush EP22 - 14 x ...
14
+0.032 / +0.102
16
22
17.0
1.0
1.5
84833080
62731509
62731509
White plastic
Plastic EP22
Flanged bush EP22 - 15 x ...
15
+0.032 / +0.102
17
23
9.0
1.0
1.0
84833080
62731512
62731512
White plastic
Plastic EP22
Flanged bush EP22 - 15 x ...
15
+0.032 / +0.102
17
23
12.0
1.0
1.2
84833080
62731517
62731517
White plastic
Plastic EP22
Flanged bush EP22 - 15 x ...
15
+0.032 / +0.102
17
23
17.0
1.0
1.5
84833080
62731520
62731520
White plastic
Plastic EP22
Flanged bush EP22 - 15 x ...
15
+0.032 / +0.102
17
23
20.0
1.0
1.8
84833080
62731612
62731612
White plastic
Plastic EP22
Flanged bush EP22 - 16 x ...
16
+0.032 / +0.102
18
24
12.0
1.0
1.3
84833080
62731617
62731617
White plastic
Plastic EP22
Flanged bush EP22 - 16 x ...
16
+0.032 / +0.102
18
24
17.0
1.0
1.7
84833080
62731812
62731812
White plastic
Plastic EP22
Flanged bush EP22 - 18 x ...
18
+0.032 / +0.102
20
26
12.0
1.0
1.4
84833080
62731817
62731817
White plastic
Plastic EP22
Flanged bush EP22 - 18 x ...
18
+0.032 / +0.102
20
26
17.0
1.0
2.1
84833080
62732011
62732011
White plastic
Plastic EP22
Flanged bush EP22 - 20 x ...
20
+0.040 / +0.124
23
30
11.5
1.5
2.4
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D