Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X16B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 16 B-1, Pitch 1“ x 17,02 mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Double-Sprockets ZRE and ZREG for two Single-Strand Roller Chains, Teeth hardened / not hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_zre_zreg_f_2_einf_rk/zreng_1x17-02mm_mn.prj},{NB=12888515},{ARTNR=12888515},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 16 B-1},{AUSF=ZRENG},{Z=15},{DA=133.0},{D=122.17},{B=20},{DG=93},{ND=96},{L=83},{M=41.8},{GEW=5.29},{RD=15.88},{B1=16.2},{B2=58},{C=2.5},{R3=26},{RF=1.5},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12888512
12888512
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
12
109.0
98.14
20
69
72
83
41.8
3.05
84839089
12888513
12888513
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
13
117.0
106.12
20
77
80
83
41.8
3.73
84839089
12888514
12888514
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
14
125.0
114.15
20
85
88
83
41.8
4.47
84839089
12888515
12888515
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
15
133.0
122.17
20
93
96
83
41.8
5.29
84839089
12888516
12888516
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
16
141.0
130.20
25
101
104
83
41.8
6.07
84839089
12888517
12888517
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
17
149.0
138.22
25
109
112
83
41.8
7.02
84839089
12888518
12888518
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
18
157.0
146.28
25
117
120
83
41.8
8.02
84839089
12888519
12888519
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
19
165.2
154.33
30
125
128
83
41.8
9.01
84839089
12888521
12888521
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
21
181.2
170.43
30
141
130
93
41.8
10.78
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D