Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X06B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 06 B-1, Pitch 3/8 x 7/32“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Double-Sprockets ZRE and ZREG for two Single-Strand Roller Chains, Teeth hardened / not hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_zre_zreg_f_2_einf_rk/zreng_3-8x7-32_mn.prj},{NB=12188517},{ARTNR=12188517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 06 B-1},{AUSF=ZRENG},{Z=17},{DA=55.3},{D=51.83},{B=12},{DG=40},{ND=40},{L=35},{M=15.7},{GEW=0.37},{RD=6.35},{B1=5.3},{B2=21},{C=1.0},{R3=10},{RF=0.5},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12188513
12188513
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
13
43.0
39.79
10
28
28
35
15.7
0.19
84839089
12188514
12188514
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
14
46.3
42.80
10
31
31
35
15.7
0.23
84839089
12188515
12188515
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
15
49.3
45.81
10
34
34
35
15.7
0.28
84839089
12188516
12188516
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
16
52.3
48.82
12
37
37
35
15.7
0.32
84839089
12188517
12188517
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
17
55.3
51.83
12
40
40
35
15.7
0.37
84839089
12188518
12188518
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
18
58.3
54.85
12
43
43
25
15.7
0.43
84839089
12188519
12188519
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
19
61.3
57.87
12
46
46
35
15.7
0.49
84839089
12188520
12188520
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
20
64.3
60.89
15
49
49
35
15.7
0.54
84839089
12188521
12188521
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
21
68.0
63.91
15
53
53
35
15.7
0.62
84839089
12188523
12188523
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
23
73.5
69.95
15
58
58
35
15.7
0.77
84839089
12188525
12188525
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
25
80.0
76.00
15
65
64
35
15.7
0.95
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D