Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ADAPTER-TL-GG25 - Adapter für Taper-Spannbuchsen, GG25
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRR, stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krr_rostfrei/adapter_f_taperb.prj},{NB=14090165},{ARTNR=14090165},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{HW=* Sonder-Nutgröße},{SPB=1615},{DA=70},{L=38},{BXH=10 x 8},{T1=4.0},{T2=4.3},{DNMINST=95},{DNMINGG=115},{GEW=0.38},{AUSF=1.000},{AT=57.0},{D2=57.15},{S1=9.525},{SS1=7.9},{S2=9.8},{T=14.5},{ZS1=0},{ZS2=0.0},{ZT1=0},{ZT2=0.000},{GS3=0},{GS4=0.000},{GT3=0},{GT4=0},{GT5=0},{GS5=0.0},{B=10},{H=8},{S=1.5},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
SPB
for Taper-Bush
ⁿ/ₐ
DA
da
[mm]
L
[mm]
BXH
b x h*
[mm]
T1
t1 *
[mm]
T2
t2 *
[mm]
DNMINST
Ø-DN min. - Steel
[mm]
DNMINGG
Ø-DN min. - gray cast Iron
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14090160
14090160
Grey cast iron
Grey cast iron GG25
* Special keyway size
1008
45
22
5 x5
2.5
2.8
60
75
0.10
84839089
14090162
14090162
Grey cast iron
Grey cast iron GG25
* Special keyway size
1210
60
25
6 x6
3.0
3.3
85
105
0.11
84839089
14090164
14090164
Grey cast iron
Grey cast iron GG25
* Special keyway size
1610
70
25
10 x 8
4.0
4.3
95
115
0.24
84839089
14090165
14090165
Grey cast iron
Grey cast iron GG25
* Special keyway size
1615
70
38
10 x 8
4.0
4.3
95
115
0.38
84839089
14090167
14090167
Grey cast iron
Grey cast iron GG25
* Special keyway size
2517
105
45
16 x 10
4.0
6.3
130
150
1.00
84839089
14090169
14090169
Grey cast iron
Grey cast iron GG25
* Special keyway size
3030
130
76
20 x 12
5.0
7.4
160
190
2.50
84839089
14090171
14090171
Grey cast iron
Grey cast iron GG25
* Special keyway size, **...
3535
160
90
22 x 12**
5.0
7.4
200
240
5.36
84839089
14090173
14090173
Grey cast iron
Grey cast iron GG25
* Special keyway size, **...
4040
185
102
24 x 12**
5.0
7.4
240
290
8.60
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D