Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ABTR-FL-HMD/II-ECKIG - Output-side Flanges for Worm Geared Motors HMD/II, square
MÄDLER
Getriebe und Getriebemotoren
Worm Geared Motors
Worm Geared Motors Type HMD-2
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebemotoren/schngm_typ_hmd-2/abtriebsseitige_flansche_eckig.prj},{NB=43904300},{ARTNR=43904300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{GR=45},{AUSF=Eckiger Abtriebsflansch HMD/II zum Nachrüsten },{MATK=Aluminium},{MAT=Aluminium},{D=95},{B=30.5},{O1=9.0},{S=67.0},{T1=75},{V=60},{W=4},{Z=8},{SCHR=4 x M6},{GEW=0.20},{TK=75},{P=110.0},{ZD1=60},{ZD2=89},{ZT2=6},{ZD22=78},{ZB2=13.15},{ZD2R=16},{ZD3=56.0},{ZT3=24.0},{DB=6.6},{XB1=95},{D1=62},{RR=0},{B1=0.0},{CTN=85015220}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
GR
Gearbox size
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
B
[mm]
O1
[mm]
S
[mm]
T1
Hole diameter of the attachment
[mm]
V
[mm]
W
[mm]
Z
[mm]
SCHR
Screws Amount x Size
ⁿ/ₐ
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
43903300
43903300
30
Eckiger Abtriebsflansch H...
Aluminium
Aluminium
70
25.5
6.5
54.5
68
50
4
6
4 x M6
0.11
85015220
43904300
43904300
45
Eckiger Abtriebsflansch H...
Aluminium
Aluminium
95
30.5
9.0
67.0
75
60
4
8
4 x M6
0.20
85015220
43905300
43905300
50
Eckiger Abtriebsflansch H...
Aluminium
Aluminium
110
46.5
11.0
90.0
85
70
5
9
4 x M8
0.40
85015220
43906300
43906300
63
Eckiger Abtriebsflansch H...
Aluminium
Aluminium
142
33.0
11.0
86.0
150
115
6
12
4 x M8
0.60
85015220
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D