Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-565.2-AL-SW - Cabinet “U” Handles 565.2, Material Aluminium
MÄDLER
Drive Element
Parts for Operating
Cabinet Handles
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/buegelgriffe/buegelgri_565-2_al.prj},{NB=66686200},{ARTNR=66686200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium schwarz},{MAT=gezogenes Aluminiumprofil, kunststoffbeschichtet, schwarz RAL 9011 strukturmatt},{L1=128},{A=13},{B1=20},{B2=24},{D=M6},{H1=32},{H2=48},{H3=50},{H4=13.5},{R=13},{T=10},{GEW=112},{DD=6},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L1
l1
[mm]
A
a
[mm]
B1
b1
[mm]
B2
b2
[mm]
D
d
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4 +1
[mm]
R
r
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66686000
66686000
Aluminium black
Drawn from aluminium extr...
112
13
20
24
M6
32
48
50
13.5
13
10
100
83024900
66686200
66686200
Aluminium black
Drawn from aluminium extr...
128
13
20
24
M6
32
48
50
13.5
13
10
112
83024900
66686400
66686400
Aluminium black
Drawn from aluminium extr...
128
17
26
32
M8
34
54
57
18.0
17
12
192
83024900
66686600
66686600
Aluminium black
Drawn from aluminium extr...
160
17
26
32
M8
34
54
57
18.0
17
12
225
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D