카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.1043-SST - Tubular handles
Elesa+Ganter
U-handles
M.1043
Powered by
CAD모델 선택
{elesa_ganter/u_handles/m_1043_combi/171_m1043.prj},{NB=Tubular handles M.1043/20-700-SST},{PARTNUMBER=37682},{DESCRIPTION=M.1043/20-700-SST},{DIM01=20},{DIM02=700},{DIM03=720},{DIM04=8.5},{DIM05=13.5},{DIM06=58},{DIM07=45},{DIM08=18},{DIM09=9.5},{DIM10=662},{DIM11=47},{DIM12=13},{DIM13=28},{DIM14=900},{DIM15=1400},{WEIGHT=240},{L=720},{F=700.000},{H=58},{C=28},{L1=662},{L2=47},{L3=13.000},{H1=45},{H4=15.000},{D2=4.000},{D3=20},{D=8.500},{D1=13.5},{H2=18.000},{H3=9.5},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
[mm]
DIM05
d1
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
C
[mm]
DIM14
F2
[N]
DIM15
F2
[N]
WEIGHT
Weight
[g]
Tubular handles M.1043/20...
37625
M.1043/20-180-SST
20
180
200
8.5
13.5
58
45
18
9.5
142
47
13
28
1500
2000
142
Tubular handles M.1043/20...
37622
M.1043/20-200-SST
20
200
220
8.5
13.5
58
45
18
9.5
162
47
13
28
1500
2000
142
Tubular handles M.1043/20...
37632
M.1043/20-300-SST
20
300
320
8.5
13.5
58
45
18
9.5
262
47
13
28
3000
4500
142
Tubular handles M.1043/20...
37642
M.1043/20-350-SST
20
350
370
8.5
13.5
58
45
18
9.5
312
47
13
28
2500
4000
154
Tubular handles M.1043/20...
37652
M.1043/20-400-SST
20
400
420
8.5
13.5
58
45
18
9.5
362
47
13
28
2000
3500
166
Tubular handles M.1043/20...
37662
M.1043/20-500-SST
20
500
520
8.5
13.5
58
45
18
9.5
462
47
13
28
1600
2500
190
Tubular handles M.1043/20...
37672
M.1043/20-600-SST
20
600
620
8.5
13.5
58
45
18
9.5
562
47
13
28
1100
1800
215
Tubular handles M.1043/20...
37682
M.1043/20-700-SST
20
700
720
8.5
13.5
58
45
18
9.5
662
47
13
28
900
1400
240
Tubular handles M.1043/30...
37693
M.1043/30-180-SST
30
180
204
10.5
16.0
78
60
25
15.0
134
57
18
38
3000
3900
228
Tubular handles M.1043/30...
37696
M.1043/30-200-SST
30
200
224
10.5
16.0
78
60
25
15.0
154
57
18
38
3000
3900
233
Tubular handles M.1043/30...
37702
M.1043/30-300-SST
30
300
324
10.5
16.0
78
60
25
15.0
254
57
18
38
4200
5500
258
Tubular handles M.1043/30...
37712
M.1043/30-350-SST
30
350
374
10.5
16.0
78
60
25
15.0
304
57
18
38
4000
5250
282
Tubular handles M.1043/30...
37722
M.1043/30-400-SST
30
400
424
10.5
16.0
78
60
25
15.0
354
57
18
38
3800
5000
302
Tubular handles M.1043/30...
37732
M.1043/30-500-SST
30
500
524
10.5
16.0
78
60
25
15.0
454
57
18
38
3500
4500
343
Tubular handles M.1043/30...
37742
M.1043/30-600-SST
30
600
624
10.5
16.0
78
60
25
15.0
554
57
18
38
2800
4000
385
Tubular handles M.1043/30...
37752
M.1043/30-700-SST
30
700
724
10.5
16.0
78
60
25
15.0
654
57
18
38
2250
3500
425
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D