카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.1043-EP - Tubular handles
Elesa+Ganter
U-handles
M.1043
Powered by
CAD모델 선택
{elesa_ganter/u_handles/m_1043_combi/171_m1043_ep.prj},{NB=Tubular handles M.1043/20-700-EP},{PARTNUMBER=37681},{DESCRIPTION=M.1043/20-700-EP},{DIM01=20},{DIM02=700},{DIM03=720},{DIM04=8.5},{DIM05=13.5},{DIM06=58},{DIM07=45},{DIM08=18},{DIM09=9.5},{DIM10=15},{DIM11=662},{DIM12=47},{DIM13=13},{DIM14=4},{DIM15=28},{DIM16=600},{DIM17=900},{WEIGHT=232},{L=720},{F=700.000},{H=58},{C=28},{L1=662},{L2=47},{L3=13.000},{H1=45},{H4=15.000},{D2=4.000},{D3=20},{D=8.500},{D1=13.5},{H2=18.000},{H3=9.5},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
[mm]
DIM05
d1
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
h4
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
l3
[mm]
DIM14
d2
[mm]
DIM15
C
[mm]
WEIGHT
Weight
[g]
Tubular handles M.1043/20...
37621
M.1043/20-200-EP
20
200
220
8.5
13.5
58
45
18
9.5
15
162
47
13
4
28
128
Tubular handles M.1043/20...
37631
M.1043/20-300-EP
20
300
320
8.5
13.5
58
45
18
9.5
15
262
47
13
4
28
140
Tubular handles M.1043/20...
37641
M.1043/20-350-EP
20
350
370
8.5
13.5
58
45
18
9.5
15
312
47
13
4
28
152
Tubular handles M.1043/20...
37651
M.1043/20-400-EP
20
400
420
8.5
13.5
58
45
18
9.5
15
362
47
13
4
28
163
Tubular handles M.1043/20...
37661
M.1043/20-500-EP
20
500
520
8.5
13.5
58
45
18
9.5
15
462
47
13
4
28
185
Tubular handles M.1043/20...
37671
M.1043/20-600-EP
20
600
620
8.5
13.5
58
45
18
9.5
15
562
47
13
4
28
210
Tubular handles M.1043/20...
37681
M.1043/20-700-EP
20
700
720
8.5
13.5
58
45
18
9.5
15
662
47
13
4
28
232
Tubular handles M.1043/30...
37695
M.1043/30-200-EP
30
200
224
10.5
16.0
78
60
25
15.0
15
154
57
18
4
38
233
Tubular handles M.1043/30...
37701
M.1043/30-300-EP
30
300
324
10.5
16.0
78
60
25
15.0
15
254
57
18
4
38
255
Tubular handles M.1043/30...
37711
M.1043/30-350-EP
30
350
374
10.5
16.0
78
60
25
15.0
15
304
57
18
4
38
277
Tubular handles M.1043/30...
37721
M.1043/30-400-EP
30
400
424
10.5
16.0
78
60
25
15.0
15
354
57
18
4
38
295
Tubular handles M.1043/30...
37731
M.1043/30-500-EP
30
500
524
10.5
16.0
78
60
25
15.0
15
454
57
18
4
38
337
Tubular handles M.1043/30...
37741
M.1043/30-600-EP
30
600
624
10.5
16.0
78
60
25
15.0
15
554
57
18
4
38
378
Tubular handles M.1043/30...
37751
M.1043/30-700-EP
30
700
724
10.5
16.0
78
60
25
15.0
15
654
57
18
4
38
417
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D