目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.1043-BM-AN - Tubular handles
Elesa+Ganter
手柄
M.1043
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_1043_combi/171_m1043_bm_an.prj},{NB=Tubular handles M.1043 BM/20-700-AN},{PARTNUMBER=37589},{DESCRIPTION=M.1043 BM/20-700-AN},{DIM01=20},{DIM02=700},{DIM03=720},{DIM04=M8},{DIM05=58},{DIM06=45},{DIM07=18},{DIM08=10},{DIM09=15},{DIM10=662},{DIM11=47},{DIM12=13},{DIM13=4},{DIM14=28},{DIM15=600},{DIM16=900},{WEIGHT=232},{L=720},{F=700.000},{H=58},{C=28},{L1=662},{L2=47},{L3=13.000},{H1=45},{H4=15.000},{D2=4.000},{D3=20},{D=8.000},{D1=13.5},{H2=18.000},{H3=10.0},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
ⁿ/ₐ
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
h4
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
d2
[mm]
DIM14
C
[mm]
DIM15
F2
[N]
WEIGHT
重量
[g]
Tubular handles M.1043 BM...
37580
M.1043 BM/20-200-AN
20
200
220
M8
58
45
18
10
15
162
47
13
4
28
1500
128
Tubular handles M.1043 BM...
37581
M.1043 BM/20-300-AN
20
300
320
M8
58
45
18
10
15
262
47
13
4
28
1500
140
Tubular handles M.1043 BM...
37582
M.1043 BM/20-350-AN
20
350
370
M8
58
45
18
10
15
312
47
13
4
28
1400
152
Tubular handles M.1043 BM...
37583
M.1043 BM/20-400-AN
20
400
420
M8
58
45
18
10
15
362
47
13
4
28
1200
163
Tubular handles M.1043 BM...
37585
M.1043 BM/20-500-AN
20
500
520
M8
58
45
18
10
15
462
47
13
4
28
1000
185
Tubular handles M.1043 BM...
37587
M.1043 BM/20-600-AN
20
600
620
M8
58
45
18
10
15
562
47
13
4
28
800
210
Tubular handles M.1043 BM...
37589
M.1043 BM/20-700-AN
20
700
720
M8
58
45
18
10
15
662
47
13
4
28
600
232
Tubular handles M.1043 BM...
37590
M.1043 BM/30-200-AN
30
200
224
M10
78
60
25
17
15
154
57
18
4
38
3000
233
Tubular handles M.1043 BM...
37591
M.1043 BM/30-300-AN
30
300
324
M10
78
60
25
17
15
254
57
18
4
38
3000
255
Tubular handles M.1043 BM...
37592
M.1043 BM/30-350-AN
30
350
374
M10
78
60
25
17
15
304
57
18
4
38
2600
277
Tubular handles M.1043 BM...
37593
M.1043 BM/30-400-AN
30
400
424
M10
78
60
25
17
15
354
57
18
4
38
2200
295
Tubular handles M.1043 BM...
37595
M.1043 BM/30-500-AN
30
500
524
M10
78
60
25
17
15
454
57
18
4
38
1800
337
Tubular handles M.1043 BM...
37597
M.1043 BM/30-600-AN
30
600
624
M10
78
60
25
17
15
554
57
18
4
38
1600
378
Tubular handles M.1043 BM...
37599
M.1043 BM/30-700-AN
30
700
724
M10
78
60
25
17
15
654
57
18
4
38
1300
417
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D