Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MÄDLER®-AXIAL-KULG - Single Direction Thrust Ball Bearings MÄDLER®, Single Row, inner diameter 10 - 100mm
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Rolling bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/waelzlager/axial-kulager_mae.prj},{NB=51106-MAE},{ARTNR=51106-MAE},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{AUSF=Einseitig wirkendes Axialkugellager},{D=30},{DD=47},{H=11},{D1=47},{DD1=32},{R=0.6},{DYN=13.4},{STAT=26.5},{PU=0.000},{REFERENZD=0},{GRENZD=5900},{GEW=63},{TN=ut_axial_kl_mae_3047},{CTN=84821010},{HH=3.100},{HM=3.000},{KD=6.000},{AKD=18},{TK=38.5},{PPATH=axial_kulg_skf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
H
[mm]
D1
d1
[mm]
DD1
D1
[mm]
R
min. Radii
[mm]
DYN
Load rating axial dyn. C
[kN]
STAT
Load rating axial stat. C0
[kN]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
51100-MAE
51100-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
10
24
9
24
11
0.3
8.0
11.0
9100
20
84821010
51200-MAE
51200-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
10
26
11
26
12
0.6
10.0
13.5
7700
30
84821010
51101-MAE
51101-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
12
26
9
26
13
0.3
8.5
12.2
9100
22
84821010
51201-MAE
51201-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
12
28
11
28
14
0.6
10.6
15.2
7700
34
84821010
51102-MAE
51102-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
15
28
9
28
16
0.3
8.8
12.6
8400
23
84821010
51202-MAE
51202-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
15
32
12
32
17
0.6
13.2
20.0
7000
46
84821010
51103-MAE
51103-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
17
30
9
30
18
0.3
9.0
13.2
8400
25
84821010
51203-MAE
51203-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
17
35
12
35
19
0.6
13.7
22.0
6600
53
84821010
51104-MAE
51104-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
20
35
10
35
21
0.3
10.0
16.5
7000
37
84821010
51204-MAE
51204-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
20
40
14
40
22
0.6
18.0
30.0
5600
83
84821010
51105-MAE
51105-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
25
42
11
42
26
0.6
12.5
23.0
6300
56
84821010
51205-MAE
51205-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
25
47
15
47
27
0.6
22.0
40.0
5200
110
84821010
51106-MAE
51106-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
30
47
11
47
32
0.6
13.4
26.5
5900
63
84821010
51206-MAE
51206-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
30
52
16
52
32
0.6
23.0
44.5
4600
130
84821010
51107-MAE
51107-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
35
52
12
52
37
0.6
13.9
30.0
5200
80
84821010
51108-MAE
51108-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
40
60
13
60
42
0.6
18.5
40.0
4900
120
84821010
51109-MAE
51109-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
45
65
14
65
47
0.6
19.2
45.0
4400
140
84821010
51110-MAE
51110-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
50
70
14
70
52
0.6
21.5
52.5
4400
160
84821010
51111-MAE
51111-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
55
78
16
78
57
0.6
24.5
62.5
3700
230
84821010
51112-MAE
51112-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
60
85
17
85
62
1.0
29.5
73.5
3500
270
84821010
51113-MAE
51113-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
65
90
18
90
67
1.0
30.5
80.5
3300
330
84821010
51114-MAE
51114-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
70
95
18
95
72
1.0
30.8
85.0
3100
350
84821010
51115-MAE
51115-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
75
100
19
100
77
1.0
36.0
110.0
3000
400
84821010
51116-MAE
51116-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
80
105
19
105
82
1.0
36.8
115.0
3000
420
84821010
51117-MAE
51117-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
85
110
19
110
87
1.0
37.5
120.0
3000
440
84821010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D