카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LV.A-SST - Levelling elements
Elesa+Ganter
Levelling elements
LV.A-SST
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/lv_a_sst/lv_a_sst_asmtab.prj},{NB=Levelling elements LV.A-80-24-SST-M20x158 (0)},{PARTNUMBER=324761},{DESCRIPTION=LV.A-80-24-SST-M20x158},{ROT=0},{DIM01=80},{DIM02=201},{DIM03=-},{DIM04=43},{DIM10=24},{DIM05=M20},{DIM06=158},{DIM07=24},{DIM08=24},{DIM09=18000},{WEIGHT=472},{NDM=20.000},{KDM=16.933},{D2=24.000},{H=24.000},{L=158.000},{L2=37.000},{S=24.000},{L1=0.000},{PPATH=assemblies/lv_a_sst_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM10
h
[mm]
DIM05
d
ⁿ/ₐ
DIM06
l
[mm]
DIM07
Ø
[mm]
DIM08
s
[mm]
DIM09
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling element LV.A-60...
323121
LV.A-60-14-SST-M8x43
60
76
-
33
24
M8
43
14
14
14000
63
Levelling element LV.A-60...
323125
LV.A-60-14-SST-M8x68
60
101
-
33
24
M8
68
14
14
14000
75
Levelling element LV.A-60...
323221
LV.A-60-14-SST-M10x43
60
76
-
33
24
M10
43
14
14
14000
72
Levelling element LV.A-60...
323225
LV.A-60-14-SST-M10x68
60
101
-
33
24
M10
68
14
14
14000
85
Levelling element LV.A-60...
323231
LV.A-60-14-SST-M10x98
60
131
-
33
24
M10
98
14
14
14000
99
Levelling element LV.A-60...
323321
LV.A-60-14-SST-M12x43
60
76
-
33
24
M12
43
14
14
14000
82
Levelling element LV.A-60...
323325
LV.A-60-14-SST-M12x68
60
101
-
33
24
M12
68
14
14
14000
100
Levelling element LV.A-60...
323331
LV.A-60-14-SST-M12x98
60
131
-
33
24
M12
98
14
14
14000
122
Levelling element LV.A-60...
323421
LV.A-60-14-SST-M14X68
60
101
-
33
24
M14
68
14
14
14000
123
Levelling element LV.A-60...
323431
LV.A-60-14-SST-M14X98
60
131
-
33
24
M14
98
14
14
14000
144
Levelling element LV.A-60...
323441
LV.A-60-14-SST-M14X148
60
181
-
33
24
M14
148
14
14
14000
227
Levelling element LV.A-60...
323521
LV.A-60-14-SST-M16x68
60
101
-
33
24
M16
68
14
16
14000
145
Levelling element LV.A-60...
323525
LV.A-60-14-SST-M16x108
60
141
-
33
24
M16
108
14
16
14000
199
Levelling element LV.A-60...
323541
LV.A-60-14-SST-M16x148
60
181
-
33
24
M16
148
14
16
14000
252
Levelling element LV.A-60...
323561
LV.A-60-14-SST-M16x168
60
201
-
33
24
M16
168
14
16
14000
279
Levelling element LV.A-60...
323621
LV.A-60-24-SST-M16x58
60
101
-
43
24
M16
58
24
24
18000
208
Levelling element LV.A-60...
323625
LV.A-60-24-SST-M16x98
60
141
-
43
24
M16
98
24
24
18000
260
Levelling element LV.A-60...
323641
LV.A-60-24-SST-M16x138
60
181
-
43
24
M16
138
24
24
18000
311
Levelling element LV.A-60...
323661
LV.A-60-24-SST-M16x158
60
201
-
43
24
M16
158
24
24
18000
339
Levelling element LV.A-60...
323725
LV.A-60-24-SST-M20x98
60
141
-
43
24
M20
98
24
24
18000
332
Levelling element LV.A-60...
323741
LV.A-60-24-SST-M20x138
60
181
-
43
24
M20
138
24
24
18000
412
Levelling element LV.A-60...
323761
LV.A-60-24-SST-M20x158
60
201
-
43
24
M20
158
24
24
18000
452
Levelling element LV.A-60...
323781
LV.A-60-24-SST-M20x198
60
241
-
43
24
M20
198
24
24
18000
537
Levelling element LV.A-60...
323825
LV.A-60-24-SST-M24x98
60
141
-
43
24
M24
98
24
24
18000
432
Levelling element LV.A-60...
323861
LV.A-60-24-SST-M24x158
60
201
-
43
24
M24
158
24
24
18000
607
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D