카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LS.A-PP-SST - Levelling elements
Elesa+Ganter
Levelling elements
LS.A-PP-SST
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/ls_a_pp_sst/la_s_pp_sst-asmtab.prj},{NB=Levelling element LS.A-50-PP-14-SST-M16x168 (0)},{PARTNUMBER=374561},{DESCRIPTION=LS.A-50-PP-14-SST-M16x168},{ROT=0},{DIM01=50},{DIM02=M16},{DIM03=195},{DIM04=-},{DIM05=168},{DIM06=27},{DIM07=19},{DIM08=16},{DIM09=14},{DIM10=2100},{DIM11=12000},{WEIGHT=266},{NDM=16},{KDM=13.546},{D2=16},{H2=4.000},{L=168.000},{L2=22.000},{S=16.000},{L1=0.000},{PPATH=assemblies/ls_a_pp_sst_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
S
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
DIM11
Load at breakage
[N]
WEIGHT
Weight
[g]
Levelling element LS.A-40...
373121
LS.A-40-PP-14-SST-M8x43
40
M8
68
-
43
25
17
14
14
2000
10000
42
Levelling element LS.A-40...
373125
LS.A-40-PP-14-SST-M8x68
40
M8
93
-
68
25
17
14
14
2000
10000
52
Levelling element LS.A-40...
373221
LS.A-40-PP-14-SST-M10x43
40
M10
68
-
43
25
17
14
14
2000
10000
52
Levelling element LS.A-40...
373225
LS.A-40-PP-14-SST-M10x68
40
M10
93
-
68
25
17
14
14
2000
10000
65
Levelling element LS.A-40...
373231
LS.A-40-PP-14-SST-M10x98
40
M10
123
-
98
25
17
14
14
2000
10000
79
Levelling element LS.A-40...
373321
LS.A-40-PP-14-SST-M12x43
40
M12
68
-
43
25
17
14
14
2000
10000
62
Levelling element LS.A-40...
373325
LS.A-40-PP-14-SST-M12x68
40
M12
93
-
68
25
17
14
14
2000
10000
80
Levelling element LS.A-40...
373331
LS.A-40-PP-14-SST-M12x98
40
M12
123
-
98
25
17
14
14
2000
10000
102
Levelling element LS.A-40...
373421
LS.A-40-PP-14-SST-M14x68
40
M14
93
-
68
25
17
14
14
2000
10000
95
Levelling element LS.A-40...
373431
LS.A-40-PP-14-SST-M14x98
40
M14
123
-
98
25
17
14
14
2000
10000
116
Levelling element LS.A-40...
373441
LS.A-40-PP-14-SST-M14x148
40
M14
173
-
148
25
17
14
14
2000
10000
199
Levelling element LS.A-40...
373521
LS.A-40-PP-14-SST-M16x68
40
M16
93
-
68
25
17
16
14
2000
10000
125
Levelling element LS.A-40...
373525
LS.A-40-PP-14-SST-M16x108
40
M16
133
-
108
25
17
16
14
2000
10000
179
Levelling element LS.A-40...
373541
LS.A-40-PP-14-SST-M16x148
40
M16
173
-
148
25
17
16
14
2000
10000
232
Levelling element LS.A-40...
373561
LS.A-40-PP-14-SST-M16x168
40
M16
193
-
168
25
17
16
14
2000
10000
259
Levelling element LS.A-40...
378121
LS.A-40-PP-14-AS-SST-M8x4...
40
M8
68
71
43
25
17
14
14
2000
10000
49
Levelling element LS.A-40...
378125
LS.A-40-PP-14-AS-SST-M8x6...
40
M8
93
96
68
25
17
14
14
2000
10000
59
Levelling element LS.A-40...
378221
LS.A-40-PP-14-AS-SST-M10x...
40
M10
68
71
43
25
17
14
14
2000
10000
59
Levelling element LS.A-40...
378225
LS.A-40-PP-14-AS-SST-M10x...
40
M10
93
96
68
25
17
14
14
2000
10000
72
Levelling element LS.A-40...
378231
LS.A-40-PP-14-AS-SST-M10x...
40
M10
123
126
98
25
17
14
14
2000
10000
86
Levelling element LS.A-40...
378321
LS.A-40-PP-14-AS-SST-M12x...
40
M12
68
71
43
25
17
14
14
2000
10000
69
Levelling element LS.A-40...
378325
LS.A-40-PP-14-AS-SST-M12x...
40
M12
93
96
68
25
17
14
14
2000
10000
87
Levelling element LS.A-40...
378331
LS.A-40-PP-14-AS-SST-M12x...
40
M12
123
126
98
25
17
14
14
2000
10000
109
Levelling element LS.A-40...
378421
LS.A-40-PP-14-AS-SST-M14x...
40
M14
93
96
68
25
17
14
14
2000
10000
102
Levelling element LS.A-40...
378431
LS.A-40-PP-14-AS-SST-M14x...
40
M14
123
126
98
25
17
14
14
2000
10000
123
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D