카탈로그: Stuewe
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Locking Unit Type AS series 23 - STUEWE-Locking Unit Type AS series 23
Stuewe
Locking Unit Type AS
Powered by
CAD모델 선택
{stuewe/sps_typ_as/as_br23.prj},{NB=Spannsatz AS-180-23x160xA-(1 0 360 360)},{TYP=AS-180-23},{BF=1},{SP=1},{DW=160},{SA=16},{SAL=0.000},{W=2.000},{AB=2.000},{SG=M24},{MA=820},{NDR=24.000},{A=276},{D=340},{L=91},{H=94},{C=5},{D1=205},{D2=186},{H1=101.000},{E=10.0},{D3=2.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=45.3},{INFO=Info PDF},{DWMIN=160.000},{DWMAX=180.000},{MTMIN=85.000},{MTMAX=104.000},{REIBWN=0.150},{EN=210000.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MT
Max. Transferable torque
[kNm]
SA
Number of screws
ⁿ/ₐ
SG
Screw size
ⁿ/ₐ
MA
required tightening torque of the tightening bolts
[Nm]
A
Diameter
[mm]
D
Diameter
[mm]
L
Length
[mm]
H
Length
[mm]
C
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
E
Stick out
[mm]
CNSMASSEXACT
Gewicht
[kg]
Locking Unit Type AS-50-2...
AS-50-23 x 40 x 115
AS-50-23
1.400
7
M12
100
84
115
29
30
3
58
53
4.0
2.0
Locking Unit Type AS-60-2...
AS-60-23 x 50 x 120
AS-60-23
2.300
9
M12
100
94
120
32
34
3
66
63
6.0
2.2
Locking Unit Type AS-70-2...
AS-70-23 x 60 x 148
AS-70-23
5.800
8
M16
240
112
148
38
40
4
79
74
6.0
3.9
Locking Unit Type AS-80-2...
AS-80-23 x 70 x 167
AS-80-23
8.000
9
M16
240
130
167
42
44
4
94
84
6.0
5.4
Locking Unit Type AS-90-2...
AS-90-23 x 80 x 185
AS-90-23
12.000
12
M16
240
144
185
48
50
4
104
94
7.0
7.4
Locking Unit Type AS-100-...
AS-100-23 x 90 x 197
AS-100-23
16.000
14
M16
240
156
197
52
54
4
113
104
7.0
8.7
Locking Unit Type AS-110-...
AS-110-23 x 100 x 215
AS-110-23
22.000
10
M20
470
166
215
56
58
5
124
116
6.0
11.0
Locking Unit Type AS-120-...
AS-120-23 x 110 x 230
AS-120-23
33.000
14
M20
470
186
230
62
65
5
134
126
9.0
13.6
Locking Unit Type AS-140-...
AS-140-23 x 120 x 290
AS-140-23
39.000
16
M20
470
216
290
73
76
5
160
146
9.0
29.0
Locking Unit Type AS-160-...
AS-160-23 x 140 x 320
AS-160-23
64.000
14
M24
820
234
320
80
80
5
185
166
6.0
36.1
Locking Unit Type AS-180-...
AS-180-23 x 160 x 340
AS-180-23
85.000
16
M24
820
276
340
91
94
5
205
186
10.0
45.3
Locking Unit Type AS-200-...
AS-200-23 x 180 x 370
AS-200-23
114.000
16
M27
1210
290
370
95
96
5
226
206
8.0
53.7
Locking Unit Type AS-220-...
AS-220-23 x 200 x 405
AS-220-23
159.000
18
M27
1210
320
405
96
96
5
246
226
8.0
64.3
Locking Unit Type AS-240-...
AS-240-23 x 220 x 430
AS-240-23
211.000
20
M27
1210
340
430
109
110
5
267
246
9.0
81.0
Locking Unit Type AS-260-...
AS-260-23 x 240 x 460
AS-260-23
232.000
21
M27
1210
356
460
118
118
5
289
286
11.0
109.4
Locking Unit Type AS-280-...
AS-280-23 x 260 x 485
AS-280-23
234.000
21
M27
1210
360
485
124
125
5
304
306
10.0
116.0
Locking Unit Type AS-300-...
AS-300-23 x 280 x 520
AS-300-23
247.000
21
M27
1210
380
520
128
126
5
315
330
5.0
141.0
Locking Unit Type AS-320-...
AS-320-23 x 300 x 550
AS-320-23
299.000
24
M27
1210
402
550
134
136
5
336
350
11.0
161.0
Locking Unit Type AS-340-...
AS-340-23 x 320 x 570
AS-340-23
315.000
24
M27
1210
424
570
140
142
8
355
370
10.0
177.0
Locking Unit Type AS-360-...
AS-360-23 x 340 x 610
AS-360-23
410.000
24
M30
1640
454
610
144
147
8
383
400
12.0
210.0
Locking Unit Type AS-390-...
AS-390-23 x 360 x 630
AS-390-23
439.000
24
M30
1640
486
630
164
167
8
428
430
12.0
250.0
Locking Unit Type AS-420-...
AS-420-23 x 390 x 670
AS-420-23
457.000
24
M30
1640
506
670
172
175
10
448
450
12.0
292.0
Locking Unit Type AS-440-...
AS-440-23 x 400 x 700
AS-440-23
562.000
28
M30
1640
534
700
172
175
10
468
470
12.0
318.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D