LEHF - Electric Gripper 2 Finger (F type)
SMC
Electrical actuators
LE Electrical Actuators
LEH Electric Gripper
Powered by
CAD模型選擇
{smc/electrical_actuators/le/leh/lehf_asmtab.prj},{NB=LEHF20K2-48(0_0)},{SIZE=20},{LEAD=(K) Basic},{STROKE=48},{POS=0},{ENTRY=},{CABLE=},{LENGTH=},{CONTROLLER=},{IO=},{PROTOCOL=},{AXIS=},{MOUNT=},{CONNECTOR=},{THREAD=0},{L=116.0},{L1=53.8},{L2=62.2},{L3=50},{L4=30},{L5=2.0},{L6=40},{L7=22},{L8=35},{L9=20},{L10=18},{L11=4.5},{L12=27},{L13=1.0},{L14=10 +0.05/-0.05},{L15=15},{DL=5},{H1=46.0},{H2=37.0},{H3=57.8},{H4=72.8},{H5=75.8},{H6=83.0},{M1=2xM6x1x12},{M2=2 x dia 5.2 through hole},{M3=4xM5x0.8x8},{M4=8xM3x0.5x4},{T1=dia 4H9 +0.030/0 depth 3},{T2=4H9 +0.030/0 depth 3},{T3=2 x dia 2.5H9 +0.025/0 depth 2.5},{PPATH=lehf/assembly/lehf_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZE
Size
[mm]
LEAD
Lead
ⁿ/ₐ
STROKE
Stroke
[mm]
LEHF10K2-16
10
(K) Basic
16
LEHF10K2-32
10
(K) Basic
32
LEHF20K2-24
20
(K) Basic
24
LEHF20K2-48
20
(K) Basic
48
LEHF32K2-32
32
(K) Basic
32
LEHF32K2-64
32
(K) Basic
64
LEHF40K2-40
40
(K) Basic
40
LEHF40K2-80
40
(K) Basic
80
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D