카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
L3 - Pressure and Level Transmitter
Anderson Negele America
Biopharmaceutical
Powered by
CAD모델 선택
{anderson/biopharmaceutical/l3_asmtab.prj},{NB=L3AS500210A21AP05700},{W=780},{PC=L3},{MAT=Stainless Steel 304},{PTL=-18 - 110 °C (0 - 230 °F) at ambient temperature below 71 °C (160 °F)},{ATL=0 - 71 °C (32 - 160 °F)},{PPATH=l3/l3_asmtpl.prj},{OS=1.5 x nominal pressure of measuring element},{ACCT=≤ 0.10 % in calibrated measuring range},{ACCTO=≤ 0.15 % in calibrated measuring range},{ACCR=0.05 %},{ACCL=0.2 % URL every 2 years},{TEP=-18...110 °C (0...230 °F) at ambient temperature below 71 °C (160 °F)},{TEA=0...71 °C (32...160 °F)},{RT=< 0.1 seconds},{SR=< 0.05 seconds},{MATH=Stainless steel, AISI 304 (1.4301), Ra ≤ 0.8 μm (32 microinch)},{ST=S},{URL=5},{FIT=002},{CF=1},{CL=0},{E=A},{CAP=2},{EO=1},{EE=A},{EU=P},{CR=057},{CR1=0},{CR2=0}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
ⁿ/ₐ
PC
Product Code
ⁿ/ₐ
L3AS500210A21AP057
L3AS500210A21AP057
L3
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D