KN T - Divisible anti-abrasion lock-nut
PMA
5 ACCESSORIES
Different
KN anti-abrasion lock-nut
Powered by
CAD模型選擇
{pma/5_zubehoer/verschiedene/kn_abriebschutz_gegenmutter/_kn_t-m50.prj},{NB=BKN-T-M32},{IDNR=_KN-T-M32},{BLACK=BKN-T-M32},{M=M32 x 1.5},{GL=5.0},{SW=41},{E=44.0},{B=12.0},{ID=24.0},{R=5.0},{LMAX=93.5},{MAT=PA 6},{GKD=30.200},{GAD=32.000},{P=1.5},{SWB=9},{RIG=1.0},{RS=1.0},{DS=36.0},{INFO=click here PDF document}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
GL
Thread length
[mm]
SW
Width across flats
[mm]
E
Width across edge SW
[mm]
B
Width
[mm]
ID
Clearance
[mm]
R
Radius ID
[mm]
LMAX
Maximum length
[mm]
MAT
Plastic
ⁿ/ₐ
BKN-T-M32
BKN-T-M32
M32 x 1.5
5.0
41
44.0
12.0
24.0
5.0
93.5
PA 6
BKN-T-M40
BKN-T-M40
M40 x 1.5
5.0
50
54.0
12.5
32.0
5.5
114.0
PA 6
BKN-T-M50
BKN-T-M50
M50 x 1.5
6.0
60
64.0
14.5
39.5
6.0
135.0
PA 6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D