KM - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Inocon
1 Connecting
1B Tube clamps
KM
Powered by
CAD모델 선택
{inocon/1_verbinden/1b_rohrklemmverbinder/km/gn_134_2.prj},{NB=Kreuz-Klemmverbinder KM-B35-V35-60-2-2},{PARTNUMBER=KM-B35-V35-60-2-2},{D1=B35},{S1=-},{D2=-},{S2=V35},{FORMVIS=D1 - S2},{FORMX=1, 'D1 - D2', 2, 'D1 - S2', 3, 'S1 - D2', 4, 'S1 - S2'},{D11=35},{S11=35},{D22=35},{S22=35},{D3=M8},{NDM=8},{KDM=6.464},{K=60},{KS=Klemmschr. mit Innensechskant},{L1=109.0},{L2=79},{M=50.0},{Z=M8-50},{L3=63 | 78},{OB=schwarz},{A=0.000},{B=0.000},{B1=0.000},{B2=0.000},{C=0.000},{D=0.000},{E=0.000},{F=0.000},{G=0.000},{H=0.000},{J=0.000},{L=0.000},{R=0.000},{M1=0.000},{P=0.000},{RP1=0.000},{RP2=0.000},{K1=0.000},{U=0.000},{O1=0.000},{VERS=0},{KLEMM=GN 911-M 8-55},{WEIGHT=0.6440},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S1
Square
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
S2
Square
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp K...
KM-B20-B20-50-2-8
B20
-
B20
-
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3520
76090000
YES
Two-Way Connector Clamp K...
KM-B20-B20-50-2-2
B20
-
B20
-
50
79.5
68
33.5
M8-30
63 | 78
black
0.3570
76090000
YES
Two-Way Connector Clamp K...
KM-B20-V20-50-2-8
B20
-
-
V20
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3510
76090000
YES
Two-Way Connector Clamp K...
KM-B20-V20-50-2-2
B20
-
-
V20
50
79.5
68
33.5
M8-30
63 | 78
black
0.3510
76090000
YES
Two-Way Connector Clamp K...
KM-V20-V20-50-2-8
-
V20
-
V20
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3500
76090000
YES
Two-Way Connector Clamp K...
KM-V20-V20-50-2-2
-
V20
-
V20
50
79.5
68
33.5
M8-30
63 | 78
black
0.3500
76090000
YES
Two-Way Connector Clamp K...
KM-B25-B25-50-2-8
B25
-
B25
-
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3000
76090000
YES
Two-Way Connector Clamp K...
KM-B25-B25-50-2-2
B25
-
B25
-
50
79.5
68
33.5
M8-30
63 | 78
black
0.3100
76090000
YES
Two-Way Connector Clamp K...
KM-B25-V25-50-2-8
B25
-
-
V25
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3310
76090000
YES
Two-Way Connector Clamp K...
KM-B25-V25-50-2-2
B25
-
-
V25
50
79.5
68
33.5
M8-30
63 | 78
black
0.3310
76090000
YES
Two-Way Connector Clamp K...
KM-V25-V25-50-2-8
-
V25
-
V25
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3250
76090000
YES
Two-Way Connector Clamp K...
KM-V25-V25-50-2-2
-
V25
-
V25
50
79.5
68
33.5
M8-30
63 | 78
black
0.3250
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-50-2-8
B30
B30
-
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3260
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-50-2-2
B30
B30
-
50
79.5
68
33.5
M8-30
63 | 78
black
0.3260
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-50-2-8
B30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3140
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-50-2-2
B30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
black
0.3000
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-50-2-8
-
V30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
blank
0.2500
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-50-2-2
-
V30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
black
0.2500
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-60-2-8
B30
-
B30
-
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6980
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-60-2-2
B30
-
B30
-
60
109.0
79
50.0
M8-50
63 | 78
black
0.6980
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-60-2-8
B30
-
-
V30
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6820
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-60-2-2
B30
-
-
V30
60
109.0
79
50.0
M8-50
63 | 78
black
0.6820
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-60-2-8
-
V30
-
V30
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6600
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-60-2-2
-
V30
-
V30
60
109.0
79
50.0
M8-50
63 | 78
black
0.6600
76090000
YES
Two-Way Connector Clamp K...
KM-B32-B32-60-2-8
B32
-
B32
-
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6860
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D