카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 70 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD모델 선택
{kbk/locking_devices_shrink_discs_locking_elements/kbs_70_asmtab.prj},{NB=KBS70-55x85},{D=55},{DD=85},{T=3200},{L=55},{L1=30},{L2=36},{L3=47},{PW=223},{PN=145},{NSZ=8},{SZ=M8x30},{TASZ=41},{CNSMASSEXACT=1.00},{CNSSTDDTIME=from stock},{VERS=16},{NDM=8},{LX=30},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_70_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs70_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_70/kbs_70_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
PW
Surface Pressure on Shaft
[N/mm^2]
PN
Surface Pressure on Hub
[N/mm^2]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4762)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
MASS
[kg]
KBS70-19x47
19
47
350
45
26
31
39
228
98
4
M6x25
17
0.34
KBS70-20x47
20
47
390
45
26
31
39
231
100
4
M6x25
17
0.34
KBS70-22x47
22
47
440
45
26
31
39
220
95
4
M6x25
17
0.33
KBS70-24x50
24
50
519
45
26
31
39
215
102
6
M6x25
17
0.35
KBS70-25x50
25
50
590
45
26
31
39
230
105
6
M6x25
17
0.35
KBS70-28x55
28
55
700
45
26
31
39
220
110
6
M6x25
17
0.39
KBS70-30x55
30
55
760
45
26
31
39
200
120
6
M6x25
17
0.41
KBS70-32x60
32
60
930
45
26
31
39
230
114
8
M6x25
17
0.50
KBS70-35x60
35
60
1030
45
26
31
39
200
119
8
M6x25
17
0.45
KBS70-38x65
38
65
1240
45
26
31
39
210
124
8
M6x25
17
0.55
KBS70-40x65
40
65
1350
45
26
31
39
200
125
8
M6x25
17
0.50
KBS70-42x75
42
75
2170
55
30
36
47
236
140
6
M8x30
41
0.90
KBS70-45x75
45
75
2350
55
30
36
47
236
140
6
M8x30
41
0.90
KBS70-48x80
48
80
2510
55
30
36
47
218
135
6
M8x30
41
0.95
KBS70-50x80
50
80
2580
55
30
36
47
218
135
6
M8x30
41
0.97
KBS70-55x85
55
85
3200
55
30
36
47
223
145
8
M8x30
41
1.00
KBS70-60x90
60
90
3380
55
30
36
47
198
157
8
M8x30
41
1.10
KBS70-65x95
65
95
4160
55
30
36
47
213
140
8
M8x30
41
2.30
KBS70-70x110
70
110
6840
67
40
46
57
225
143
8
M10x35
83
2.25
KBS70-75x115
75
115
7500
72
40
46
62
210
138
8
M10x35
83
2.55
KBS70-80x120
80
120
8100
72
40
46
62
200
130
8
M10x35
83
2.70
KBS70-85x125
85
125
9700
72
40
46
62
210
145
10
M10x35
83
2.80
KBS70-90x130
90
130
10300
72
40
46
62
200
138
10
M10x35
83
2.85
KBS70-95x135
95
135
12100
72
40
46
62
210
148
10
M10x35
83
2.90
KBS70-100x145
100
145
15700
89
46
52
77
216
148
8
M12x45
145
4.75
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D