카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB2P - Miniature Metal Bellows Coupling axial pluggable, with Collet Clamps
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD모델 선택
{kbk/metal_bellows_couplings/kb2p_asmtab.prj},{NB=KB2P-15-30-3-3-D1},{SIZE=15},{T=1.5},{L=30},{A=20.0},{B=21.0},{N=1},{D1=3.00},{D1MIN=3},{D1MAX=10.0},{D2=3.00},{D2MIN=3},{D2MAX=10.0},{H=7.0},{C1=3.0},{C2=3.0},{E1=9},{E2=6.5},{L2=7.5},{L3=12.5},{V=0.5},{F=M2.5},{TA=0.85},{ST=multiposition.jpg},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb2p_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb2p_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=},{NDM=2.5},{LX=30,35},{PPATH=kb2p/kb2p_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
SIZE
Size
ⁿ/ₐ
T
Torque
[Nm]
A
Outer Diameter
[mm]
B
Max. Diameter
[mm]
H
Thread Distance
[mm]
C1
Thread Distance front side
[mm]
C2
Thread Distance front side
[mm]
E1
Hub Length
[mm]
E2
Hub Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
V
Preload
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[g*m2]
CT
Torsional Spring Stiffness CT
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
KB2P-5-25-3-3-D
5
0.5
15.5
17.5
5.2
2.5
2.5
8
6.0
18.0
7.0
11.0
0.5
M2
0.43
8.7
3.10
260000
43
13
0.10
0.2
1.0
KB2P-10-27-3-3-D
10
1
15.5
17.5
5.2
2.5
2.5
8
6.0
20.0
7.0
11.0
0.5
M2
0.43
10.5
3.60
510000
74
27
0.10
0.2
1.0
KB2P-15-30-3-3-D
15
1.5
20.0
21.0
7.0
3.0
3.0
9
6.5
22.5
7.5
12.5
0.5
M2.5
0.85
15.2
9.30
750000
59
15
0.10
0.3
1.5
KB2P-20-37-3-3-D
20
2
25.0
27.0
9.0
3.5
3.5
11
10.0
26.0
11.0
16.0
0.5
M3
2.00
33.8
27.80
1500000
67
12
0.15
0.3
1.5
KB2P-45-49-6-6-D
45
4.5
32.5
34.0
12.0
5.0
5.0
14
13.0
35.0
14.0
20.0
0.5
M4
3.50
71.0
116.00
6500000
168
32
0.10
0.3
1.5
KB2P-100-56-6-6-D
100
10
40.5
41.5
15.5
5.0
5.0
14
13.0
42.0
14.0
21.0
1.0
M4
4.50
100.0
270.30
8100000
120
27
0.15
0.4
1.5
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D