Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
KB-3-STS - Linear ball bearings KB-3-STS ISO Series 3, Closed Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kb-3-sts.prj},{NB=64601606S},{ARTNR=64601606S},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Mantel aus Stahl, Kugelkäfig aus Stahl},{AUSF=ISO-Reihe 3, geschlossen, beidseitig abgedichtet},{FW=16},{D=26},{C=36},{C3=22.3 -0.2},{TZD=1045},{TZS=910},{GEW=60},{ARTNR1=61742600},{GEW1=2.0},{L2=1.30},{D1=24.9},{CTN=84829900},{CC3=22.3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
[mm]
C3
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Product No. Retaining Ring DIN 471
ⁿ/ₐ
GEW1
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64600806S
64600806S
Steel
With Steel jacket. Ball c...
ISO Serie 3, closed desig...
8
16
25
14.3 -0.2
350
410
20
61741600
0.7
84829900
64601006S
64601006S
Steel
With Steel jacket. Ball c...
ISO Serie 5, closed desig...
10
19
29
19.4 -0.2
370
540
30
61741900
0.1
84829900
64601206S
64601206S
Steel
With Steel jacket. Ball c...
ISO Serie 3, closed desig...
12
22
32
20.3 -0.2
555
800
40
61742200
1.5
84829900
64601606S
64601606S
Steel
With Steel jacket. Ball c...
ISO Serie 3, closed desig...
16
26
36
22.3 -0.2
1045
910
60
61742600
2.0
84829900
64602006S
64602006S
Steel
With Steel jacket. Ball c...
ISO Serie 3, closed desig...
20
32
45
28.3 -0.2
1170
1400
90
61743200
3.5
84829900
64602506S
64602506S
Steel
With Steel jacket. Ball c...
ISO Serie 3, closed desig...
25
40
58
40.4 -0.3
1330
1600
210
61744000
6.0
84829900
64603006S
64603006S
Steel
With Steel jacket. Ball c...
ISO Serie 3, closed desig...
30
47
68
48.4 -0.3
2120
2800
320
61744700
7.5
84829900
64604006S
64604006S
Steel
With Steel jacket. Ball c...
ISO Serie 3, closed desig...
40
62
80
56.3 -0.3
2920
4100
700
61746200
14.3
84829900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D