K80B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_steel/b_type/k80b_keyway_tapped_holes.prj},{NB=KANA_K80B15D21_K-_0-N/A_(H 750 0 0 N/A N/A)},{TYPE=K80B},{NOT=15},{NOTX=15.000},{DP=122.17},{DO=135},{MATC=},{SD=21.0},{SDMIN=21.000},{SDMAX=55.000},{SDAS=H},{SDAC=7},{BD=80.0},{BDMAX=80.000},{BL=50.0},{BLMAX=50.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_K80B10D16
K80B
10
82.19
93
66.31
66.31
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B11D16
K80B
11
90.16
102
74.28
73.36
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B12D16
K80B
12
98.14
110
82.26
82.26
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B13D17
K80B
13
106.14
118
90.26
89.49
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B14D17
K80B
14
114.15
127
98.27
98.27
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B15D21
K80B
15
122.17
135
106.29
105.62
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B16D21
K80B
16
130.20
143
114.32
114.32
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B17D21
K80B
17
138.23
151
122.35
121.76
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B18D21
K80B
18
146.27
159
130.39
130.39
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B19D21
K80B
19
154.32
167
138.44
137.91
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B20D21
K80B
20
162.37
176
146.49
146.49
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K80B21D21
K80B
21
170.42
184
154.54
154.06
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D