K80B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_steel/b_type/k80b.prj},{NB=K80B15_()},{TYPE=K80B},{NOT=15},{NOTX=15.000},{DP=122.17},{DO=135},{MATC=},{SD=20},{SURFT=},{BD=80},{BL=50},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
K80B10
K80B
10
82.19
93
66.31
66.31
14.6
Induction hardening
C : Cutting type
15
The tooth profile in the ...
K80B11
K80B
11
90.16
102
74.28
73.36
14.6
Induction hardening
C : Cutting type
15
The tooth profile in the ...
K80B12
K80B
12
98.14
110
82.26
82.26
14.6
Induction hardening
C : Cutting type
15
The tooth profile in the ...
K80B13
K80B
13
106.14
118
90.26
89.49
14.6
Induction hardening
C : Cutting type
16
The tooth profile in the ...
K80B14
K80B
14
114.15
127
98.27
98.27
14.6
Induction hardening
C : Cutting type
16
The tooth profile in the ...
K80B15
K80B
15
122.17
135
106.29
105.62
14.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
K80B16
K80B
16
130.20
143
114.32
114.32
14.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
K80B17
K80B
17
138.23
151
122.35
121.76
14.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
K80B18
K80B
18
146.27
159
130.39
130.39
14.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
K80B19
K80B
19
154.32
167
138.44
137.91
14.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
K80B20
K80B
20
162.37
176
146.49
146.49
14.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
K80B21
K80B
21
170.42
184
154.54
154.06
14.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D