Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2157 - Threaded hoist pin, self-locking, stainless steel with rotating shackle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ring bolts and hoist rings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/ringschrauben_lastbuegel/07785-06_asmtab.prj},{NB=K2157.12},{BESTKIPP=K2157.12},{MATERIAL=Edelstahl},{W=0},{D1=M12},{D2=10.07},{D4=33.5},{D5=38},{D6=20},{L1=17},{L2=24.0},{L3=25.7},{L4=54.9},{L5=42.5},{L6=46},{L7=68},{L8=123.7},{L9=38},{L10=12},{ANZDM=2},{F1=6.2},{F2=2.5},{F3=2.3},{GEW=0.6940},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059245901449},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FILTER=NORELEM,KIPP,KIPP_USA,},{XA=8.000},{XB=50},{XC=1},{PPATH=07785-06_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Material
ⁿ/ₐ
D1
thread
[mm]
D2
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
distance
[mm]
L5
distance
[mm]
L6
distance
[mm]
L7
distance
[mm]
L8
distance
[mm]
L9
distance
[mm]
L10
distance
[mm]
ANZDM
tightening torque
[Nm]
F1
[kN]
F2
[kN]
F3
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2157.08
K2157.08
Edelstahl
M8
6.62
33.5
38
20
12
17.8
25.7
54.9
42.5
46
68
123.7
38
8
2
2.1
0.9
0.8
0.6700
Yes
73182900
4059245901425
31.12.2099
98% Warenverfügbarkeit. N...
K2157.10
K2157.10
Edelstahl
M10
8.35
33.5
38
20
14
20.0
25.7
54.9
42.5
46
68
123.7
38
10
2
3.9
1.5
1.5
0.6910
Yes
73182900
4059245901432
31.12.2099
98% Warenverfügbarkeit. N...
K2157.12
K2157.12
Edelstahl
M12
10.07
33.5
38
20
17
24.0
25.7
54.9
42.5
46
68
123.7
38
12
2
6.2
2.5
2.3
0.6940
Yes
73182900
4059245901449
31.12.2099
98% Warenverfügbarkeit. N...
K2157.16
K2157.16
Edelstahl
M16
13.80
33.5
38
20
17
24.0
25.7
54.9
42.5
46
68
123.7
59
12
2
8.4
4.5
4.2
0.6980
Yes
73182900
4059245901456
31.12.2099
98% Warenverfügbarkeit. N...
K2157.20
K2157.20
Edelstahl
M20
17.25
50.0
59
35
22
30.0
36.5
73.7
55.6
70
102
167.5
59
17
3
16.6
7.7
5.8
1.9640
Yes
73182900
4059245901463
31.12.2099
98% Warenverfügbarkeit. N...
K2157.24
K2157.24
Edelstahl
M24
20.70
50.0
59
35
27
36.0
42.0
79.2
55.6
70
102
173.0
36
22
3
23.0
11.1
8.6
1.8600
Yes
73182900
4059245901470
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D