카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2081 - Rod ends with plain bearing, external thread, stainless steel, DIN ISO 12240-1 maintenance-free
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27629-01.prj},{NB=K2081.300},{BESTKIPPUSA=K2081.30},{ROT=0.000},{MATERIAL=Edelstahl},{AUSF=Rechtsgewinde},{D=30},{D1=M30x2,0},{A=110},{B=70},{H=37},{H1=25.00},{K=50.800},{L=66},{L1=35},{L2=145},{W=17},{TZD=88.0},{TZS=114.00},{GEW=1.0300},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245856138},{ST=2.000},{XROT=0,[-$W.:$W.]},{NDM=30.0},{XA=28.4},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2081.05
K2081.05
stainless steel
right-hand thread
5
M5x0,8
33
18
8
6.00
11.110
19
9
42
13
5.7
6.00
0.0140
Yes
4059245856046
K2081.06
K2081.06
stainless steel
right-hand thread
6
M6x1,0
36
20
9
6.75
12.700
21
10
46
13
7.2
7.65
0.0200
Yes
4059245856053
K2081.08
K2081.08
stainless steel
right-hand thread
8
M8x1,25
42
24
12
9.00
15.875
25
12
54
14
11.6
12.90
0.0380
Yes
4059245856060
K2081.10
K2081.10
stainless steel
right-hand thread
10
M10x1,5
48
28
14
10.50
19.050
28
14
62
13
14.5
18.00
0.0615
Yes
4059245856077
K2081.12
K2081.12
stainless steel
right-hand thread
12
M12x1,75
54
32
16
12.00
22.225
32
16
70
13
17.0
24.00
0.0870
Yes
4059245856084
K2081.16
K2081.16
stainless steel
right-hand thread
16
M16x2,0
66
42
21
15.00
28.575
37
21
87
15
28.5
39.00
0.1290
Yes
4059245856091
K2081.20
K2081.20
stainless steel
right-hand thread
20
M20x1,5
78
50
25
18.00
34.925
45
25
103
14
42.5
57.00
0.3480
Yes
4059245856107
K2081.22
K2081.22
stainless steel
right-hand thread
22
M22x1,5
84
54
28
20.00
38.100
48
27
111
15
57.0
68.00
0.4430
Yes
4059245856114
K2081.25
K2081.25
stainless steel
right-hand thread
25
M24x2,0
94
60
31
22.00
42.860
55
30
124
15
68.0
85.00
0.6000
Yes
4059245856121
K2081.30
K2081.30
stainless steel
right-hand thread
30
M30x2,0
110
70
37
25.00
50.800
66
35
145
17
88.0
114.00
1.0300
Yes
4059245856138
K2081.051
K2081.051
stainless steel
left-hand thread
5
M5x0,8
33
18
8
6.00
11.110
19
9
42
13
5.7
6.00
0.0140
Yes
4059245856145
K2081.061
K2081.061
stainless steel
left-hand thread
6
M6x1,0
36
20
9
6.75
12.700
21
10
46
13
7.2
7.65
0.0200
Yes
4059245856152
K2081.081
K2081.081
stainless steel
left-hand thread
8
M8x1,25
42
24
12
9.00
15.875
25
12
54
14
11.6
12.90
0.0380
Yes
4059245856169
K2081.101
K2081.101
stainless steel
left-hand thread
10
M10x1,5
48
28
14
10.50
19.050
28
14
62
13
14.5
18.00
0.0615
Yes
4059245856176
K2081.121
K2081.121
stainless steel
left-hand thread
12
M12x1,75
54
32
16
12.00
22.225
32
16
70
13
17.0
24.00
0.0870
Yes
4059245856183
K2081.161
K2081.161
stainless steel
left-hand thread
16
M16x2,0
66
42
21
15.00
28.575
37
21
87
15
28.5
39.00
0.1290
Yes
4059245856190
K2081.201
K2081.201
stainless steel
left-hand thread
20
M20x1,5
78
50
25
18.00
34.925
45
25
103
14
42.5
57.00
0.3480
Yes
4059245856206
K2081.221
K2081.221
stainless steel
left-hand thread
22
M22x1,5
84
54
28
20.00
38.100
48
27
111
15
57.0
68.00
0.4430
Yes
4059245856213
K2081.251
K2081.251
stainless steel
left-hand thread
25
M24x2,0
94
60
31
22.00
42.860
55
30
124
15
68.0
85.00
0.6000
Yes
4059245856220
K2081.301
K2081.301
stainless steel
left-hand thread
30
M30x2,0
110
70
37
25.00
50.800
66
35
145
17
88.0
114.00
1.0300
Yes
4059245856237
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D