Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2025 - End sleeves
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03096-25.prj},{NB=K2025.0350},{BESTKIPP=K2025.0350},{MATERIAL=Messing},{OBFLGK=blau passiviert},{D=5.5},{D1=5},{D2=2.5},{L=11},{L1=9},{L2=4.5},{GEW=0.0006},{BS=Infotext},{ROHS=Yes},{ZTN=74153380},{EAN=4059245816699},{FILTER=NORELEM,KIPP,KIPP_USA,},{ZGT=Pressbereich},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
D
DurchmesserDurchmesser
[mm]
D1
DurchmesserDurchmesser
[mm]
D2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K2025.0350
K2025.0350
brass
blau passiviert
5.5
5
2.5
11
9
4.5
0.0006
Yes
74153380
4059245816699
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D