카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1965 - Centring clamp, steel, round
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/03164-05_asmtab.prj},{NB=K1965.04024},{BESTKIPPUSA=K1965.04024},{DMIN=19.5},{DMAX=24},{D1=M4x12},{L=9.4},{H=9},{H1=2.5},{H2=0.5},{R=9.5},{SW=3.0},{SPANNKRAFT=2},{ANZDM=3.2},{GEW=0.0190},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{EAN=4059245808632},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=4.000},{XA=12.000},{IMPERIAL=MM},{FORM=A},{PPATH=03164-05_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
DMIN
diameter
[mm]
DMAX
diameter
[mm]
D1
thread
[mm]
L
Length
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
R
Radius
[mm]
SPANNKRAFT
Clamping force
[kN]
ANZDM
tightening torque
[Nm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1965.04024
K1965.04024
19.5
24
M4x12
9.4
9
2.5
0.5
9.5
2
3.2
0.0190
Info
Yes
4059245808632
98% Warenverfügbarkeit. N...
31.12.2099
K1965.06029
K1965.06029
23.5
29
M6x18
13.0
13
4.0
0.5
11.5
5
10.5
0.0430
Info
Yes
4059245808649
98% Warenverfügbarkeit. N...
31.12.2099
K1965.08036
K1965.08036
28.5
36
M8x25
19.0
17
5.5
0.5
14.0
9
25.0
0.0890
Info
Yes
4059245808656
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D