Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1853 - Hinges, stainless steel with fastening screws
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27875-10_asmtab.prj},{NB=K1853.052112120},{BESTKIPP=K1853.05211212},{MATERIAL=Edelstahl},{W=0},{A=42},{A1=12.5},{A2=12.5},{A3=21.0},{A4=21.0},{B=40},{B1=25},{D=10.2},{D1=M5},{H=10.6},{L=12.0},{S=5},{F1=6500},{F2=1250},{GEW=0.0790},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245647385},{FILTER=KIPP,NORELEM,KIPP_USA,},{PPATH=27875-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B1
width
[mm]
D
Diameter
[mm]
D1
thread
[mm]
H
height
[mm]
L
Length
[mm]
S
height
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1853.05211212
K1853.05211212
Edelstahl
42
12.5
12.5
21.0
21.0
40
25
10.2
M5
10.6
12.0
5
6500
1250
0.0790
Yes
83021090
4059245647385
31.12.2099
98% Warenverfügbarkeit. N...
K1853.06251515
K1853.06251515
Edelstahl
50
15.0
15.0
25.0
25.0
50
30
12.0
M6
12.5
12.0
6
8250
1400
0.1357
Yes
83021090
4059245647392
31.12.2099
98% Warenverfügbarkeit. N...
K1853.08311818
K1853.08311818
Edelstahl
63
18.0
18.0
31.5
31.5
60
36
15.3
M8
16.6
14.5
8
9000
1500
0.2727
Yes
83021090
4059245647408
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D