Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1784 - Wheels polyamide heavy-duty version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Wheels and rollers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/raeder_rollen/95064.prj},{NB=K1784.25065},{BESTKIPP=K1784.25065},{RL=Gleitlager},{B=65},{B1=70},{D=250},{D1=25},{TFK=2000},{GEW=2.3140},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059245597765},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1784.07532
K1784.07532
plain bearing
32
35
75
12
300
0.1146
Yes
83022000
4059245597666
K1784.10037
K1784.10037
plain bearing
37
45
100
15
500
0.2408
Yes
83022000
4059245597680
K1784.12540
K1784.12540
plain bearing
40
45
125
15
700
0.3913
Yes
83022000
4059245597703
K1784.15050
K1784.15050
plain bearing
50
60
150
20
800
0.6451
Yes
83022000
4059245597727
K1784.20050
K1784.20050
plain bearing
50
60
200
20
1500
1.2500
Yes
83022000
4059245597741
K1784.25065
K1784.25065
plain bearing
65
70
250
25
2000
2.3140
Yes
83022000
4059245597765
K1784.075321
K1784.075321
ball bearing
32
35
75
15
300
0.1930
Yes
83022000
4059245597673
K1784.100371
K1784.100371
ball bearing
37
45
100
15
500
0.3000
Yes
83022000
4059245597697
K1784.125401
K1784.125401
ball bearing
40
45
125
20
700
0.5770
Yes
83022000
4059245597710
K1784.150501
K1784.150501
ball bearing
50
60
150
20
800
1.0000
Yes
83022000
4059245597734
K1784.200501
K1784.200501
ball bearing
50
60
200
25
1500
1.7600
Yes
83022000
4059245597758
K1784.250651
K1784.250651
ball bearing
65
70
250
25
2000
2.9000
Yes
83022000
4059245597772
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D