카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1778 - Wheels polyamide with injection-moulded tread
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD모델 선택
{kipp_usa/material_handling/wheels_and_rollers/95056.prj},{NB=K1778.12535},{BESTKIPPUSA=K1778.12535},{RL=Gleitlager},{B=35},{B1=45},{D=125},{D1=15},{TFK=250},{GEW=0.3261},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245597321},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1778.10035
K1778.10035
plain bearing
35
45
100
15
200
0.1915
Yes
4059245597314
K1778.12535
K1778.12535
plain bearing
35
45
125
15
250
0.3261
Yes
4059245597321
K1778.15040
K1778.15040
plain bearing
40
60
150
20
400
0.5210
Yes
4059245597338
K1778.20050
K1778.20050
plain bearing
50
60
200
20
700
1.1000
Yes
4059245597345
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D