Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1767 - Swivel and fixed castors medum-duty version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Wheels and rollers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/raeder_rollen/95028.prj},{NB=K1767.1254010},{BESTKIPP=K1767.125401},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{RL=Kugellager},{A=48},{B=85},{B1=60},{B2=0},{B3=40},{L=100},{L1=80},{H=155},{D=9},{R=110.5},{R1=125},{TFK=250},{GEW=1.1000},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059245595976},{C=45.000},{CD=15.000},{VERS=1.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1767.10040
K1767.10040
Swivel Castor
ball bearing
45
85
60
0
40
100
80
130
9
95.0
100
250
1.1840
Yes
83022000
4059245595938
31.12.2099
98% Warenverfügbarkeit. N...
K1767.12540
K1767.12540
Swivel Castor
ball bearing
48
85
60
0
40
100
80
155
9
110.5
125
250
1.2980
Yes
83022000
4059245595969
31.12.2099
98% Warenverfügbarkeit. N...
K1767.16050
K1767.16050
Swivel Castor
ball bearing
63
110
80
75
50
140
105
202
11
143.0
160
550
3.3000
Yes
83022000
4059245595990
31.12.2099
98% Warenverfügbarkeit. N...
K1767.20050
K1767.20050
Swivel Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
800
3.4600
Yes
83022000
4059245596027
31.12.2099
98% Warenverfügbarkeit. N...
K1767.100401
K1767.100401
Fixed Castor
ball bearing
45
85
60
0
40
100
80
130
9
95.0
100
250
0.8539
Yes
83022000
4059245595945
31.12.2099
98% Warenverfügbarkeit. N...
K1767.125401
K1767.125401
Fixed Castor
ball bearing
48
85
60
0
40
100
80
155
9
110.5
125
250
1.1000
Yes
83022000
4059245595976
31.12.2099
98% Warenverfügbarkeit. N...
K1767.160501
K1767.160501
Fixed Castor
ball bearing
63
110
80
75
50
140
105
202
11
143.0
160
550
2.3300
Yes
83022000
4059245596003
31.12.2099
98% Warenverfügbarkeit. N...
K1767.200501
K1767.200501
Fixed Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
800
2.9200
Yes
83022000
4059245596034
31.12.2099
98% Warenverfügbarkeit. N...
K1767.100402
K1767.100402
Swivel Castor with stop-t...
ball bearing
45
85
60
0
40
100
80
130
9
95.0
100
250
1.4600
Yes
83022000
4059245595952
31.12.2099
98% Warenverfügbarkeit. N...
K1767.125402
K1767.125402
Swivel Castor with stop-t...
ball bearing
48
85
60
0
40
100
80
155
9
110.5
125
250
1.6200
Yes
83022000
4059245595983
31.12.2099
98% Warenverfügbarkeit. N...
K1767.160502
K1767.160502
Swivel Castor with stop-t...
ball bearing
63
110
80
75
50
140
105
202
11
143.0
160
550
3.6000
Yes
83022000
4059245596010
31.12.2099
98% Warenverfügbarkeit. N...
K1767.200502
K1767.200502
Swivel Castor with stop-t...
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
800
3.8000
Yes
83022000
4059245596041
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D