目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1766 - Swivel and fixed castors steel plate, with soft rubber tyres
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95026.prj},{NB=K1766.101250400},{ROT1=360},{VERS=2.000},{AX=40},{B=40},{B1=85},{B2=60},{B3=55},{D=125},{D1=9},{H=150},{L=100},{L1=80},{L2X=76},{RX=102.500},{TFK=150},{GEW=0.8600},{EAN=4059245595778},{TYP=2},{TYP1=1},{XA=21.700},{C=45.000},{XB=36.500},{CD=15.000},{XC=71.500},{XD=10.000},{XE=11.000},{XF=2.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=15.500},{XK=4.800},{XL=16.000},{XM=32.000},{XN=63.000},{XO=0.000},{XP=36.500},{XR=31.000},{XS=3.500},{XT=15.000},{XW=23.500},{XU=48.500},{XX=75.000},{XA1=89.000},{XB1=99.500},{XC1=29.500},{XD1=50.000},{XE1=5.500},{XF1=67.500},{XG1=73.500},{XH1=70.000},{XI1=75.500},{XJ1=0.000},{XK1=41.500},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{XP1=0.000},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
Length
[mm]
B3
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1766.101000401
K1766.101000401
Fixed Castor
Kugellager
-
40
85
60
55
100
9
125
100
80
76
-
150
0.6700
Yes
4059245595754
31.12.2099
98% Warenverfügbarkeit. N...
K1766.101250401
K1766.101250401
Fixed Castor
Kugellager
-
40
85
60
55
125
9
150
100
80
76
-
150
0.8200
Yes
4059245595785
31.12.2099
98% Warenverfügbarkeit. N...
K1766.101500401
K1766.101500401
Fixed Castor
Kugellager
-
40
110
80
75
150
11
190
140
105
-
-
280
2.2100
Yes
4059245595815
31.12.2099
98% Warenverfügbarkeit. N...
K1766.101600501
K1766.101600501
Fixed Castor
Kugellager
-
50
110
80
75
160
11
195
140
105
-
-
300
2.3400
Yes
4059245595846
31.12.2099
98% Warenverfügbarkeit. N...
K1766.102000501
K1766.102000501
Fixed Castor
Kugellager
-
50
110
80
75
200
11
235
140
105
-
-
300
2.7300
Yes
4059245595877
31.12.2099
98% Warenverfügbarkeit. N...
K1766.10100040
K1766.10100040
Swivel Castor
Kugellager
36
40
85
60
55
100
9
125
100
80
76
86
150
0.7400
Yes
4059245595747
31.12.2099
98% Warenverfügbarkeit. N...
K1766.10125040
K1766.10125040
Swivel Castor
Kugellager
40
40
85
60
55
125
9
150
100
80
76
102.5
150
0.8600
Yes
4059245595778
31.12.2099
98% Warenverfügbarkeit. N...
K1766.10150040
K1766.10150040
Swivel Castor
Kugellager
54
40
110
80
75
150
11
190
140
105
-
129
280
2.2400
Yes
4059245595808
31.12.2099
98% Warenverfügbarkeit. N...
K1766.10160050
K1766.10160050
Swivel Castor
Kugellager
54
50
110
80
75
160
11
195
140
105
-
134
300
2.3400
Yes
4059245595839
31.12.2099
98% Warenverfügbarkeit. N...
K1766.10200050
K1766.10200050
Swivel Castor
Kugellager
54
50
110
80
75
200
11
235
140
105
-
154
300
2.7300
Yes
4059245595860
31.12.2099
98% Warenverfügbarkeit. N...
K1766.101000402
K1766.101000402
Swivel Castor with stop-f...
Kugellager
36
40
85
60
55
100
9
125
100
80
76
86
150
0.8500
Yes
4059245595761
31.12.2099
98% Warenverfügbarkeit. N...
K1766.101250402
K1766.101250402
Swivel Castor with stop-f...
Kugellager
40
40
85
60
55
125
9
150
100
80
76
102.5
150
1.0000
Yes
4059245595792
31.12.2099
98% Warenverfügbarkeit. N...
K1766.101500402
K1766.101500402
Swivel Castor with stop-f...
Kugellager
54
40
110
80
75
150
11
190
140
105
-
129
280
2.6400
Yes
4059245595822
31.12.2099
98% Warenverfügbarkeit. N...
K1766.101600502
K1766.101600502
Swivel Castor with stop-f...
Kugellager
54
50
110
80
75
160
11
195
140
105
-
134
300
2.7400
Yes
4059245595853
31.12.2099
98% Warenverfügbarkeit. N...
K1766.102000502
K1766.102000502
Swivel Castor with stop-f...
Kugellager
54
50
110
80
75
200
11
235
140
105
-
154
300
3.2500
Yes
4059245595884
31.12.2099
98% Warenverfügbarkeit. N...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D