카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1743 - Clamping levers, plastic, metal detectable with male thread
KIPP USA
Product lines KIPP Inc.
DETECTABLE
MD
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/detectable/md/k1743_1.prj},{NB=K1743.14206X25},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{L=25},{ZZ=12},{GEW=0.0350},{EAN=4059245600182},{NDM=6.000},{XA=68.100},{XB=173.000},{XC=181.300},{XD=74.400},{XE=148.000},{XF=215.030},{XG=0.500},{XH=8.000},{XI=37.800},{XJ=4.500},{XK=47.300},{XL=3.200},{XM=0.100},{XN=7.800},{XO=15.000},{XP=53.000},{XQ=3.200},{XR=6.300},{XS=15.000},{XT=3.900},{XU=1.600},{XV=10.000},{XW=4.500},{XX=11.000},{XY=20.100},{XZ=5.000},{XA1=28.000},{XB1=32.200},{XC1=27.700},{XD1=45.300},{XE1=19.600},{XF1=39.600},{XG1=9.500},{XH1=3.200},{XI1=5.200},{XJ1=212.500},{XK1=2.000},{XL1=62.200},{XM1=2.000},{XN1=1.000},{XO1=57.400},{XP1=0.000},{XQ1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Main colour
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1743.14206X20
K1743.14206X20
black gray RAL 7021
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0300
Yes
4059245600175
31.12.2099
98% Warenverfügbarkeit. N...
K1743.14206X25
K1743.14206X25
black gray RAL 7021
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0350
Yes
4059245600182
31.12.2099
98% Warenverfügbarkeit. N...
K1743.14208X20
K1743.14208X20
black gray RAL 7021
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0250
Yes
4059245600199
31.12.2099
98% Warenverfügbarkeit. N...
K1743.14208X40
K1743.14208X40
black gray RAL 7021
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0300
Yes
4059245600205
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D