目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1743 - Clamping levers, plastic, metal detectable with female thread
KIPP USA
Product lines KIPP Inc.
DETECTABLE
MD
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/detectable/md/k1743.prj},{NB=K1743.14206},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{T=9},{ZZ=12},{GEW=0.0160},{EAN=4059245600151},{NDM=6.000},{XA=68.100},{XB=173.000},{XC=181.300},{XD=74.400},{XE=148.000},{XF=215.030},{XG=0.500},{XH=8.000},{XI=37.800},{XJ=4.500},{XK=47.300},{XL=3.200},{XM=0.100},{XN=7.800},{XO=15.000},{XP=53.000},{XQ=3.200},{XR=6.300},{XS=15.000},{XT=3.900},{XU=1.600},{XV=10.000},{XW=4.500},{XX=11.000},{XY=20.100},{XZ=5.000},{XA1=28.000},{XB1=32.200},{XC1=27.700},{XF1=39.600},{XG1=9.500},{XH1=3.200},{XO1=57.400},{BESTKIPPUSA=K1743.14206},{FARBE=schwarzgrau RAL 7021},{X=M6},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Main colour
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
T
depth
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1743.14206
K1743.14206
black gray RAL 7021
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
9
12
0.0160
Yes
4059245600151
31.12.2099
98% Warenverfügbarkeit. N...
K1743.14208
K1743.14208
black gray RAL 7021
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
9
12
0.0175
Yes
4059245600168
31.12.2099
98% Warenverfügbarkeit. N...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D