카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1742 - Centring clamp stainless steel, pneumatic
KIPP USA
Leveling Elements
Powered by
CAD모델 선택
{kipp_usa/gelenkteller/03161-20_asmtab.prj},{NB=K1742.161},{B=36},{B1=28},{B2=5},{B3=5},{B4=7.5},{D=20},{D1=16},{D5=4.2},{H=10},{H1=14.7},{H2=11.3},{H3=6},{H4=17.5},{H5=10},{H6=30},{H7=40},{H8=13},{H9=18},{L=40},{L1=22},{L2=18},{L3=8},{HALTEKRAFT=77},{GEW=0.3251},{EAN=4059245590698},{BESTKIPPUSA=K1742.16},{D2=M5},{D3=M3},{D4=M3},{BDRUCK=0,3 - 0,7},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,KIPP_USA},{INFO=},{PPATH=03161-20_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
B
width
[mm]
B1
distance
[mm]
B2
distance
[mm]
B3
distance
[mm]
B4
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
H8
height
[mm]
H9
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
BDRUCK
operating pressure
[Mpa]
HALTEKRAFT
Holding force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1742.16
K1742.16
36
28
5
5
7.5
20
16
M5
M3
M3
4.2
10
14.7
11.3
6
17.5
10
30
40
13
18
40
22
18
8
0,3 - 0,7
77
0.3251
Yes
4059245590698
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D