카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1005 - Hinges plastic with bushes
KIPP USA
Hinges
Powered by
CAD모델 선택
{kipp_usa/scharniere/27880_asmtab.prj},{NB=K1005.063220200},{A1=20.0},{A2=20.0},{A3=32.0},{A4=32.0},{B=64},{B2=40},{D2=5},{D3=12},{H=13.0},{T=9},{F1=4100},{F2=1800},{GEW=0.0702},{EAN=4059245219636},{NDM=6.000},{TYP=3.000},{TYP1=1.000},{XA=13.0},{XB=24.5},{XC=1.0},{XD=8.0},{XE=20.5},{XH=1.000},{BESTKIPPUSA=K1005.06322020},{MATERIAL=Kunststoff},{A=64},{D1=M6},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27880_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Distance
[mm]
A4
Distance
[mm]
B
Width
[mm]
B2
Distance
[mm]
D1
Thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
T
depth
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1005.05241515
K1005.05241515
Plastic
48
15.0
15.0
24.0
24.0
48
30
M5
5
10
10.5
7
2000
1370
0.0362
Yes
4059245219612
31.12.2099
98% Warenverfügbarkeit. N...
K1005.06241515
K1005.06241515
Plastic
48
15.0
15.0
24.0
24.0
48
30
M6
5
10
10.5
7
2000
1370
0.0353
Yes
4059245219629
31.12.2099
98% Warenverfügbarkeit. N...
K1005.06322020
K1005.06322020
Plastic
64
20.0
20.0
32.0
32.0
64
40
M6
5
12
13.0
9
4100
1800
0.0702
Yes
4059245219636
31.12.2099
98% Warenverfügbarkeit. N...
K1005.08322020
K1005.08322020
Plastic
64
20.0
20.0
32.0
32.0
64
40
M8
5
12
13.0
9
4100
1800
0.0652
Yes
4059245219643
31.12.2099
98% Warenverfügbarkeit. N...
K1005.08483232
K1005.08483232
Plastic
95
31.5
31.5
47.5
47.5
95
60
M8
8
18
19.0
13
2450
2650
0.2208
Yes
4059245219650
31.12.2099
98% Warenverfügbarkeit. N...
K1005.10483232
K1005.10483232
Plastic
95
31.5
31.5
47.5
47.5
95
60
M10
8
18
19.0
13
2450
2650
0.2103
Yes
4059245219667
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D