카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0938 - Receiver bushes Form B
KIPP USA
Leveling Elements
Powered by
CAD모델 선택
{kipp_usa/gelenkteller/03156.prj},{NB=K0938.20},{BESTKIPPUSA=K0938.20},{D=20},{D1=24.8},{D2=44.99},{D3=5.4},{D4=35},{L=15.82},{L1=6.0},{B=9.5},{GEW=0.1447},{D5=45},{D6=21.0},{D7=M 5x9},{T=16.21},{S=25},{H=25},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245235247},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{XA=44.500},{XB=4.500},{XC=26.000},{XD=8.000},{XE=0.500},{XG=5.350},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
D
internal diameter
[mm]
D1
internal diameter
[mm]
D2
external diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
D5
diameter
[mm]
D6
diameter
[mm]
D7
threaded hole
[mm]
T
depth
[mm]
S
Length
[mm]
H
minimum thickness of base plate
[mm]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0938.13
K0938.13
13
17.3
34.99
4.4
25
11.56
4.5
7.6
0.0703
35
13.5
M 4x7
11.91
20
20
Yes
4059245235223
98% Warenverfügbarkeit. N...
31.12.2099
K0938.16
K0938.16
16
20.7
36.99
4.4
29
11.56
4.5
7.6
0.0748
37
21.0
M 4x7
11.91
20
20
Yes
4059245235230
98% Warenverfügbarkeit. N...
31.12.2099
K0938.20
K0938.20
20
24.8
44.99
5.4
35
15.82
6.0
9.5
0.1447
45
21.0
M 5x9
16.21
25
25
Yes
4059245235247
98% Warenverfügbarkeit. N...
31.12.2099
K0938.25
K0938.25
25
30.4
54.99
6.4
42
19.94
7.0
11.0
0.2461
55
25.5
M 6x10
20.32
25
25
Yes
4059245235254
98% Warenverfügbarkeit. N...
31.12.2099
K0938.30
K0938.30
30
36.2
59.99
6.4
48
21.77
7.0
11.0
0.3232
60
30.5
M 6x11
22.15
30
30
Yes
4059245235261
98% Warenverfügbarkeit. N...
31.12.2099
K0938.35
K0938.35
35
41.3
69.99
8.4
56
22.61
9.0
14.0
0.4779
70
40.0
M 8x17
22.99
32
32
Yes
4059245235278
98% Warenverfügbarkeit. N...
31.12.2099
K0938.50
K0938.50
50
58.4
91.99
10.4
75
31.12
11.0
17.0
1.0610
92
55.0
M 10x18
31.50
45
45
Yes
4059245235285
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D