Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0582 - Spring plungers with detent ring
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03065.prj},{NB=K0582.08_0},{D=7.95},{D1=5.0},{D2=6},{D3=8},{D4=6.1},{H=1.5},{L=7.0},{L1=1.5},{L2=1.2},{L3=3.7},{L4=1.0},{GEW=0.0015},{EAN=4059245225705},{XA=0.500},{XB=30.000},{XC=2.500},{XD=4.900},{XE=0.500},{XF=3.000},{XG=0.250},{XH=30.000},{XI=1.000},{XJ=7.600},{XK=0.200},{XL=7.500},{XM=0.400},{XN=30.000},{XO=4.950},{XR=5.100},{BESTKIPP=K0582.08},{F1=6},{F2=12},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,KIPP_USA},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0582.05
K0582.05
4.95
3.0
4
5
4.1
0.8
5.0
1.0
0.7
2.3
0.7
3
7
0.0004
Yes
73182900
4059245225682
98% Warenverfügbarkeit. N...
31.12.2099
K0582.06
K0582.06
5.95
4.0
5
6
5.1
1.0
6.0
1.0
0.7
2.3
0.7
4
7
0.0009
Yes
73182900
4059245225699
98% Warenverfügbarkeit. N...
31.12.2099
K0582.08
K0582.08
7.95
5.0
6
8
6.1
1.5
7.0
1.5
1.2
3.7
1.0
6
12
0.0015
Yes
73182900
4059245225705
98% Warenverfügbarkeit. N...
31.12.2099
K0582.10
K0582.10
9.95
6.5
8
10
8.1
1.8
9.0
2.0
1.2
4.2
1.5
6
12
0.0034
Yes
73182900
4059245009213
98% Warenverfügbarkeit. N...
31.12.2099
K0582.12
K0582.12
11.95
8.0
10
12
10.1
2.7
13.5
2.5
1.8
5.3
2.0
10
20
0.0065
Yes
73182900
4059245225712
98% Warenverfügbarkeit. N...
31.12.2099
K0582.14
K0582.14
13.95
10.0
12
14
12.1
3.5
16.0
2.5
1.8
5.5
2.0
15
25
0.0100
Yes
73182900
4059245843589
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D