카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0580 - Hinges aluminium
KIPP USA
Hinges
Powered by
CAD모델 선택
{kipp_usa/scharniere/27872_asmtab.prj},{NB=K0580.3520200},{BESTKIPPUSA=K0580.352020},{MATERIAL=Aluminium},{W=0},{A=72},{A1=20.0},{A2=20.0},{A3=35.5},{A4=36.0},{B=48},{F1=0,325},{F2=0.225},{TRAG=2500},{GEW=0.0667},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245190508},{XA=330.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27872_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
F1
f1 max. kN
[kN]
F2
F2 max. kN
[kN]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0580.251515
K0580.251515
Aluminium
52
15.0
15.0
26.0
26.0
48
0,275
0.215
2500
0.0525
Yes
4059245190485
31.12.2099
98% availability of produ...
K0580.301818
K0580.301818
Aluminium
59
17.5
17.5
29.5
29.5
48
0,375
0.225
2500
0.0592
Yes
4059245190492
31.12.2099
98% availability of produ...
K0580.352020
K0580.352020
Aluminium
72
20.0
20.0
35.5
36.0
48
0,325
0.225
2500
0.0667
Yes
4059245190508
31.12.2099
98% availability of produ...
K0580.402323
K0580.402323
Aluminium
77
22.5
22.5
38.5
38.5
48
0,4
0.250
2500
0.0648
Yes
4059245190515
31.12.2099
98% availability of produ...
K0580.452525
K0580.452525
Aluminium
87
25.0
25.0
43.5
43.5
48
0,4
0.250
2500
0.0679
Yes
4059245190522
31.12.2099
98% availability of produ...
K0580.502828
K0580.502828
Aluminium
97
27.5
27.5
48.5
48.5
48
0,4
0.250
2500
0.0711
Yes
4059245190539
31.12.2099
98% availability of produ...
K0580.603333
K0580.603333
Aluminium
115
32.5
32.5
57.5
57.5
48
0,4
0.100
2500
0.0775
Yes
4059245190546
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D