Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0374 - Lateral spring plungers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03340.prj},{NB=K0374.112(0)},{BESTKIPP=K0374.112},{POS=0},{FORM=B},{AUSF=Kugel aus POM, einseitig},{D=12},{D1=5.0},{L=35},{L2=4.8},{L3=9},{B=5.0},{H=1.5},{S1=1.5},{BOHRUNG=12},{F1=6.5},{F2=13.0},{GEW=0.0279},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245028368},{FILTER=KIPP,NORELEM,KIPP_USA},{SX=1.5},{FX=1.000},{FX1=1},{BX=10.000},{ZGT=Rändel},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
B
width
[mm]
H
stroke
[mm]
BOHRUNG
Receiving hole H8
[mm]
F1
inital spring force
[N]
F2
Spring force final pressure
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0374.008
K0374.008
A
ball in stainless steel, ...
8
3.0
25
3.6
6
3.2
0.7
8
2.5
6.5
0.0089
Yes
73181520
4059245028306
98% Warenverfügbarkeit. N...
31.12.2099
K0374.010
K0374.010
A
ball in stainless steel, ...
10
4.0
30
4.2
7
4.0
0.0
10
4.5
9.0
0.0165
Yes
73181520
4059245028313
98% Warenverfügbarkeit. N...
31.12.2099
K0374.012
K0374.012
A
ball in stainless steel, ...
12
5.0
35
4.8
9
5.0
1.5
12
6.5
13.0
0.0284
Yes
73181520
4059245028320
98% Warenverfügbarkeit. N...
31.12.2099
K0374.014
K0374.014
A
ball in stainless steel, ...
14
6.5
40
5.8
10
5.4
1.8
14
8.0
18.0
0.0429
Yes
73181520
4059245028337
98% Warenverfügbarkeit. N...
31.12.2099
K0374.108
K0374.108
B
ball in POM, on one side
8
3.0
25
3.6
6
3.2
0.7
8
2.5
6.5
0.0087
Yes
73181520
4059245028344
98% Warenverfügbarkeit. N...
31.12.2099
K0374.110
K0374.110
B
ball in POM, on one side
10
4.0
30
4.2
7
4.0
1.0
10
4.5
9.0
0.0167
Yes
73181520
4059245028351
98% Warenverfügbarkeit. N...
31.12.2099
K0374.112
K0374.112
B
ball in POM, on one side
12
5.0
35
4.8
9
5.0
1.5
12
6.5
13.0
0.0279
Yes
73181520
4059245028368
98% Warenverfügbarkeit. N...
31.12.2099
K0374.114
K0374.114
B
ball in POM, on one side
14
6.5
40
5.8
10
5.4
1.8
14
8.0
18.0
0.0420
Yes
73181520
4059245028375
98% Warenverfügbarkeit. N...
31.12.2099
K0374.410
K0374.410
C
ball in steel, spring in ...
10
5.5
30
7.0
8
4.5
1.0
10
60.0
170.0
0.0086
Yes
73181520
4059245028382
98% Warenverfügbarkeit. N...
31.12.2099
K0374.412
K0374.412
C
ball in steel, spring in ...
12
6.5
35
8.0
9
5.5
1.5
12
80.0
260.0
0.0137
Yes
73181520
4059245028399
98% Warenverfügbarkeit. N...
31.12.2099
K0374.414
K0374.414
C
ball in steel, spring in ...
14
8.0
40
9.0
10
6.5
2.0
14
120.0
480.0
0.0201
Yes
73181520
4059245028405
98% Warenverfügbarkeit. N...
31.12.2099
K0374.616
K0374.616
D
ball in steel, spring in ...
16
5.5
35
7.0
11
15.0
1.5
16
110.0
220.0
0.0202
Yes
73181520
4059245028412
98% Warenverfügbarkeit. N...
31.12.2099
K0374.618
K0374.618
D
ball in steel, spring in ...
18
6.5
40
8.0
12
17.0
1.8
18
120.0
330.0
0.0286
Yes
73181520
4059245028429
98% Warenverfügbarkeit. N...
31.12.2099
K0374.622
K0374.622
D
ball in steel, spring in ...
22
8.0
45
9.0
15
21.0
2.5
22
130.0
540.0
0.0445
Yes
73181520
4059245028436
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D