Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0342 - Indexing plungers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03092_1.prj},{NB=K0342.03410 (ENTSPANNT)},{D=10},{D4=28},{L1=28},{L2=12},{L4=25},{H=10},{SW1=22},{SW2=0},{F=2.8},{F1=20},{F2=34},{GEW=0.1047},{EAN=4059245013999},{TAB=1},{NDM=20},{ST=1.50},{TYP=1},{PSTOL=0.001},{L41=0.000},{BESTKIPP=K0342.03410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=R},{AUSF=ohne Kontermutter},{D1=M 20 x 1,5},{L=78},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0342.3004
K0342.3004
Steel
Indexing pin hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0087
Yes
73181900
4059245014477
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3105
K0342.3105
Steel
Indexing pin hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0174
Yes
73181900
4059245014484
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3206
K0342.3206
Steel
Indexing pin hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0250
Yes
73181900
4059245014491
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3308
K0342.3308
Steel
Indexing pin hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0595
Yes
73181900
4059245014507
98% Warenverfügbarkeit. N...
31.12.2099
K0342.3410
K0342.3410
Steel
Indexing pin hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1041
Yes
73181900
4059245014514
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4004
K0342.4004
Steel
Indexing pin hardened
S
with locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0112
Yes
73181900
4059245014521
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4105
K0342.4105
Steel
Indexing pin hardened
S
with locknut
5
M 10 x 1
23
52
17
7
15
5
13
17
1.3
5
12
0.0233
Yes
73181900
4059245014538
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4206
K0342.4206
Steel
Indexing pin hardened
S
with locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
19
1.8
6
14
0.0338
Yes
73181900
4059245014545
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4308
K0342.4308
Steel
Indexing pin hardened
S
with locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
24
2.3
15
35
0.0782
Yes
73181900
4059245014552
98% Warenverfügbarkeit. N...
31.12.2099
K0342.4410
K0342.4410
Steel
Indexing pin hardened
S
with locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
30
2.8
20
34
0.1368
Yes
73181900
4059245014569
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03004
K0342.03004
Stainless steel
Indexing pin hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0087
Yes
73181900
4059245013951
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03105
K0342.03105
Stainless steel
Indexing pin hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0175
Yes
73181900
4059245013968
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03206
K0342.03206
Stainless steel
Indexing pin hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0249
Yes
73181900
4059245013975
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03308
K0342.03308
Stainless steel
Indexing pin hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0600
Yes
73181900
4059245013982
98% Warenverfügbarkeit. N...
31.12.2099
K0342.03410
K0342.03410
Stainless steel
Indexing pin hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1047
Yes
73181900
4059245013999
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04004
K0342.04004
Stainless steel
Indexing pin hardened
S
with locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0117
Yes
73181900
4059245014002
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04105
K0342.04105
Stainless steel
Indexing pin hardened
S
with locknut
5
M 10 x 1
23
52
17
7
15
5
13
17
1.3
5
12
0.0236
Yes
73181900
4059245014019
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04206
K0342.04206
Stainless steel
Indexing pin hardened
S
with locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
19
1.8
6
14
0.0340
Yes
73181900
4059245014026
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04308
K0342.04308
Stainless steel
Indexing pin hardened
S
with locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
24
2.3
15
35
0.0795
Yes
73181900
4059245014033
98% Warenverfügbarkeit. N...
31.12.2099
K0342.04410
K0342.04410
Stainless steel
Indexing pin hardened
S
with locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
30
2.8
20
34
0.1024
Yes
73181900
4059245014040
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13004
K0342.13004
Stainless steel
Indexing pin not hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0088
Yes
73181900
4059245014248
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13105
K0342.13105
Stainless steel
Indexing pin not hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0172
Yes
73181900
4059245014262
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13206
K0342.13206
Stainless steel
Indexing pin not hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0250
Yes
73181900
4059245014279
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13308
K0342.13308
Stainless steel
Indexing pin not hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0609
Yes
73181900
4059245014286
98% Warenverfügbarkeit. N...
31.12.2099
K0342.13410
K0342.13410
Stainless steel
Indexing pin not hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1057
Yes
73181900
4059245014293
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D