Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0330 - Spring plungers with hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03059.prj},{NB=K0330.16_0},{D1=7.5},{L=32},{L1=14},{H=5.0},{T=6.0},{T1=2.5},{N=2.5},{SX=5.000},{F1=45},{F2=100},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0307},{EAN=4059245225545},{TAB=0},{TYP=1},{NDM=16},{NDM1=0.0000},{TYP1=2},{TYP2=1},{XA=1.60},{XB=20.50},{XC=4.00},{XD=1.80},{BESTKIPP=K0330.16},{AUSF=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{S=5.0},{BESTMS=03040-9016},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0330.05
K0330.05
Standard spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
5
17
0.12
0.08
0.0015
Yes
73181520
4059245842704
98% Warenverfügbarkeit. N...
31.12.2099
K0330.06
K0330.06
Standard spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
6
17
0.45
0.22
0.0024
Yes
73181520
4059245009169
98% Warenverfügbarkeit. N...
31.12.2099
K0330.08
K0330.08
Standard spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
7
29
1.05
0.37
0.0049
Yes
73181520
4059245225514
98% Warenverfügbarkeit. N...
31.12.2099
K0330.10
K0330.10
Standard spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
8
31
1.30
0.60
0.0080
Yes
73181520
4059245842735
98% Warenverfügbarkeit. N...
31.12.2099
K0330.12
K0330.12
Standard spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
10
47
2.00
1.30
0.0137
Yes
73181520
4059245842742
98% Warenverfügbarkeit. N...
31.12.2099
K0330.16
K0330.16
Standard spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
45
100
3.90
3.00
0.0307
Yes
73181520
4059245225545
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A1
K0330.A1
Standard spring force
10-32
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1/16
5
17
0.12
0.08
0.0014
Yes
73181520
4059245352296
98% Warenverfügbarkeit. N...
31.12.2099
K0330.AJ
K0330.AJ
Standard spring force
1/4-28
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0030
Yes
73181520
4059245352357
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A2
K0330.A2
Standard spring force
1/4-20
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0029
Yes
73181520
4059245352302
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A3
K0330.A3
Standard spring force
5/16-18
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
3/32
7
29
1.05
0.37
0.0046
Yes
73181520
4059245352319
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A4
K0330.A4
Standard spring force
3/8-16
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
1/8
8
31
1.30
0.60
0.0067
Yes
73181520
4059245352326
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A5
K0330.A5
Standard spring force
1/2-13
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
5/32
10
47
2.00
1.30
0.0160
Yes
73181520
4059245352333
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A6
K0330.A6
Standard spring force
5/8-11
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
3/16
45
100
3.90
3.00
0.0296
Yes
73181520
4059245352340
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D