카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0310 - Spring Plungers ball style, slotted, stainless steel
KIPP USA
Spring Plungers
Ball Plungers
Powered by
CAD모델 선택
{kipp_usa/federnde_druckstuecke/ball_plungers/03010.prj},{NB=K0310.406_(0)},{BESTKIPPUSA=K0310.406},{POS=0},{MATERIAL=Edelstahl},{AUSF=lange Ausführung, Standard Federkraft},{D=M 6},{D1=3.5},{L=25},{H=1.0},{N=1.0},{F1=9.0},{F2=13},{GEW=0.0035},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245837601},{FILTER=KIPP,KIPP_USA,},{TAB=0},{TAB1=1},{TYP2=1},{NDM=6.000},{NDM1=0.0000},{XPOS=[0:$H.]},{XA=1.5},{XB=4.20},{XC=1.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0310.03
K0310.03
Stainless steel
Standard spring force
M 3
1.5
7
0.4
0.4
1.5
3
0.0001
Yes
4059245837403
98% Warenverfügbarkeit. N...
31.12.2099
K0310.04
K0310.04
Stainless steel
Standard spring force
M 4
2.5
9
0.8
0.6
4.0
10
0.0004
Yes
4059245837410
98% Warenverfügbarkeit. N...
31.12.2099
K0310.05
K0310.05
Stainless steel
Standard spring force
M 5
3.0
12
0.9
0.8
6.0
11
0.0009
Yes
4059245837427
98% Warenverfügbarkeit. N...
31.12.2099
K0310.06
K0310.06
Stainless steel
Standard spring force
M 6
3.5
14
1.0
1.0
9.0
13
0.0017
Yes
4059245837434
98% Warenverfügbarkeit. N...
31.12.2099
K0310.08
K0310.08
Stainless steel
Standard spring force
M 8
5.0
16
1.5
1.2
15.0
30
0.0034
Yes
4059245837441
98% Warenverfügbarkeit. N...
31.12.2099
K0310.10
K0310.10
Stainless steel
Standard spring force
M 10
6.0
19
2.0
1.6
20.0
35
0.0066
Yes
4059245837458
98% Warenverfügbarkeit. N...
31.12.2099
K0310.12
K0310.12
Stainless steel
Standard spring force
M 12
8.0
22
2.5
2.0
30.0
55
0.0106
Yes
4059245837465
98% Warenverfügbarkeit. N...
31.12.2099
K0310.16
K0310.16
Stainless steel
Standard spring force
M 16
10.0
24
3.5
2.5
65.0
125
0.0233
Yes
4059245837472
98% Warenverfügbarkeit. N...
31.12.2099
K0310.20
K0310.20
Stainless steel
Standard spring force
M 20
12.0
30
4.5
2.5
80.0
160
0.0451
Yes
4059245837489
98% Warenverfügbarkeit. N...
31.12.2099
K0310.203
K0310.203
Stainless steel
strong spring force
M 3
1.5
7
0.4
0.4
5.0
7
0.0002
Yes
4059245007295
98% Warenverfügbarkeit. N...
31.12.2099
K0310.204
K0310.204
Stainless steel
strong spring force
M 4
2.5
9
0.8
0.6
12.0
22
0.0004
Yes
4059245837502
98% Warenverfügbarkeit. N...
31.12.2099
K0310.205
K0310.205
Stainless steel
strong spring force
M 5
3.0
12
0.9
0.8
19.0
30
0.0010
Yes
4059245837519
98% Warenverfügbarkeit. N...
31.12.2099
K0310.206
K0310.206
Stainless steel
strong spring force
M 6
3.5
14
1.0
1.0
28.0
40
0.0018
Yes
4059245837526
98% Warenverfügbarkeit. N...
31.12.2099
K0310.208
K0310.208
Stainless steel
strong spring force
M 8
5.0
16
1.5
1.2
47.0
73
0.0036
Yes
4059245007332
98% Warenverfügbarkeit. N...
31.12.2099
K0310.210
K0310.210
Stainless steel
strong spring force
M 10
6.0
19
2.0
1.6
66.0
100
0.0068
Yes
4059245007349
98% Warenverfügbarkeit. N...
31.12.2099
K0310.212
K0310.212
Stainless steel
strong spring force
M 12
8.0
22
2.5
2.0
66.0
120
0.0111
Yes
4059245837557
98% Warenverfügbarkeit. N...
31.12.2099
K0310.216
K0310.216
Stainless steel
strong spring force
M 16
10.0
24
3.5
2.5
90.0
180
0.0233
Yes
4059245837564
98% Warenverfügbarkeit. N...
31.12.2099
K0310.220
K0310.220
Stainless steel
strong spring force
M 20
12.0
30
4.5
2.5
115.0
240
0.0464
Yes
4059245223589
98% Warenverfügbarkeit. N...
31.12.2099
K0310.404
K0310.404
Stainless steel
long version, standard sp...
M 4
2.5
16
0.8
0.6
4.0
10
0.0009
Yes
4059245837588
98% Warenverfügbarkeit. N...
31.12.2099
K0310.405
K0310.405
Stainless steel
long version, standard sp...
M 5
3.0
20
0.9
0.8
6.0
11
0.0215
Yes
4059245223602
98% Warenverfügbarkeit. N...
31.12.2099
K0310.406
K0310.406
Stainless steel
long version, standard sp...
M 6
3.5
25
1.0
1.0
9.0
13
0.0035
Yes
4059245837601
98% Warenverfügbarkeit. N...
31.12.2099
K0310.408
K0310.408
Stainless steel
long version, standard sp...
M 8
5.0
30
1.5
1.2
15.0
30
0.0077
Yes
4059245223626
98% Warenverfügbarkeit. N...
31.12.2099
K0310.410
K0310.410
Stainless steel
long version, standard sp...
M 10
6.0
35
2.0
1.6
20.0
35
0.0145
Yes
4059245223633
98% Warenverfügbarkeit. N...
31.12.2099
K0310.412
K0310.412
Stainless steel
long version, standard sp...
M 12
8.0
40
2.5
2.0
30.0
55
0.0233
Yes
4059245837632
98% Warenverfügbarkeit. N...
31.12.2099
K0310.416
K0310.416
Stainless steel
long version, standard sp...
M 16
10.0
45
3.5
2.5
65.0
125
0.0508
Yes
4059245223657
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D